AZ 3350-12ZUEK-U270
AZ 3350-12ZUEK-U270
Product type description: AZ 3350-(1)-(2)-(3) |
(1) | |
03ZK | 3 NC contact |
12ZUEK | 1 NO contact/2 NC contacts |
(2) | |
1637 | Gold-plated contacts |
(3) | |
U90 | Actuating head can be rotated 90° for door hinge left |
U270 | Actuating head can be rotated 270° for door hinge right |
- 1 Cable entry M 20 x 1.5
- Actuating head rotated by 270°
- Metal enclosure
- Latching handle
- Long life
- 40,5 mm x 114 mm x 38 mm
- High level of contact reliability with low voltages and currents
Ordering data
Product type description |
AZ 3350-12ZUEK-U270 |
Article number (order number) |
101174720 |
EAN (European Article Number) |
4030661304137 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Note (Ordering data) |
To order, first choose the desired safety switch and then the door handle system |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
electromechanical |
Housing material |
Aluminium |
Housing coating material |
painted |
Gross weight |
230 g |
General data - Features
Number of actuating directions |
1 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Number of cable glands |
1 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Note (B10D Normally open contact (NO)) |
at 10% Ie and ohmic load |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Door hinge |
Right |
Shearing force |
15,000 N |
Positive break travel |
10.7 mm |
Positive break force per NC contact, minimum |
5 N |
Actuating speed, maximum |
0.2 m/s |
Mounting |
Screws |
Mechanical data - Connection technique
Cable entry |
1 x M20 |
Termination |
Screw terminals Screw terminals M20 x 1.5 |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
Length of sensor |
38 mm |
Width of sensor |
40.5 mm |
Height of sensor |
114 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +90 °C |
Storage and transport temperature |
-40 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action with overlapping contacts |
Maximale Schalthäufigkeit |
1,200 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
AZ 3350-B1 AZ 3350-B5 AZ 3350-B1R AZ 3350-B5R AZ 3350-B6 AZ 3350-B6H |
Recommendation (product combination) |
AZ 3350-STS30-01 AZ 3350-STS30-03 AZ 3350-STS30-06 AZ 3350-STS30-08 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing miscellaneous
Dimensional drawing miscellaneous
Diagram
Operating principle
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-04-18, 12:41 p.m.