schmersal_s_icon.png

BDF200-NHK-11-SWS20-WT30-DTYE

Item number: 101214303

Downloads

ePLAN Data
CADENAS CAD Data
  • slender shock-proof thermoplastic enclosure
  • to be installed at an ergonomic favourable position
  • to be fitted to commercial-off-the-shelf aluminium profiles
  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • large range of Illuminated pushbuttons, Selector switches, LED indicator lights, Key-operated selector switches and Emergency-Stop buttons
  • Emergency stop, on/off and reset functions available
  • The position of the pushbuttons on the control panel can be freely selected.
  • Field labelling with separate plastic cover
  • Freely installable button caps for an optimal adaptation to the plants

Ordering data

Product type description

BDF200-NHK-11-SWS20-WT30-DTYE

Article number (order number)

101214303

eCl@ss number, version 12.0

27-37-12-16

eCl@ss number, version 11.0

27-37-12-16

eCl@ss number, version 9.0

27-37-12-16

ETIM number, version 7.0

EC000225

ETIM number, version 6.0

EC000225

Note (Ordering data)

Notice: see ordering code

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

EN IEC 60947-1

Climatic stress

IEC 60068-2-30

Versions

Assembly housing

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Positions used, position 1

Emergency stop, with protective collar

Positions used, position 2

Key selector switch 2 positions

Positions used, position 3

Selector switch spring return 3 positions

Positions used, position 4

Pushbutton, yellow

Gross weight

280 g

General data - Features

Emergency-Stop button

Yes

Protective collar in housing cover

Yes

Safety functions

Yes

Removable Terminals

Yes

Number of cable wires

16

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Position of the cable gland

bottom

Mechanical life, Emergency-Stop button

100,000 Operations

Mechanical life, Command devices

1,000,000 Operations

Mechanical life, Key operated- selector switch

30,000 Operations

Actuating stroke

3 mm

Actuating force, maximum

8 N

Note (Actuating force)

each contact

Kontaktkraft, typisch

1 N

Mounting

interior mounting holes

Type of the fixing screws

2x M5

Tightening torque of the fastening screws for the housing cover, minimum

0.7 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.8 Nm

Tightening torque of the cable gland, maximum

4 Nm

Note

Miaximum tightening cable gland cap nut 3 Nm

Mechanical data - Connection technique

Cable entry

M20 cable gland

Cable cross-section of the cable glands, minimum

6 mm

Cable cross-section of the cable glands, maximum

13 mm

Wire cross-section

0.5 mm2

Terminal (mechanical)

Removable screw terminals

Mechanical data - Dimensions

Width

40 mm

Height

69 mm

Depth

249 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +65 °C

Resistance to vibrations

10 … 100 Hz, with 20 g

Restistance to shock

100 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2.5 kV

Overvoltage category

III

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

2.5 A

LED current consumption (operating elements)

16 mA

Rated operating voltage

24 VDC

Utilisation category AC-15

24 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

External wire and device fuse rating

2.5A T

Suitable for low-voltages

≥ 5 V / ≥ 1 mA

Switching principle

Slow action

cross-point-system

Maximale Schalthäufigkeit

1,200 /h

Material of the contacts, electrical

Ag-Ni 10, gold-plated

Status indication

Colour of the indicator lamp

without (Blanking plug, black)

Other data

Note (applications)

Suitable for 40 mm profiles


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-08-03, 12:45 p.m.