schmersal_s_icon.png

BN 32-R-1279-2 3,0M

Item number: 101093008

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Cable output left and 2 shielding plates
  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Actuating surface and direction of actuation marked by switch symbol
  • 85 mm x 26 mm x 24 mm
  • Thermoplastic enclosure
  • Actuating distance up to 55 mm depending on actuating magnet and version

Ordering data

Product type description

BN 32-R-1279-2 3,0M

Article number (order number)

101093008

EAN (European Article Number)

4030661025391

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Working principle

Magnetic drive

Housing construction form

Block

Housing material

Glass-fibre, reinforced thermoplastic

Active area

Plastic

Gross weight

210 g

Note

Integrated shielding plate (top and bottom)

General data - Features

Latching

Yes

Suitable for elevators

Yes

Cable sleeve

Yes

Number of snap-in contacts

1

Mechanical data

Active area

front side

Actuating element

Magnet

Mechanical lifetime, minimum

1,000,000,000 Operations

Actuation direction

Lengthwise

Actuating speed, maximum

18 m/s

Mounting

rear with 2 threaded bolts M4

Mechanical data - Switching distances

Switching distance Sn

5 mm … 55 mm

2 x BP 21S = 20 ... 55 mm

BP 34S = 10 ... 25 mm

BP 10N = 10 mm

BP 10S = 10 mm

2 x BP 10N = 15 mm

2 x BP 10S = 15 mm

BP 15N = 12 mm

BP 15S = 12 mm

2 x BP 15/2N = 17 mm

2 x BP 15/2S = 17 mm

BP 34N = 10 ... 25mm

BP 20N = 5 ... 20 mm

BP 20S = 5 ... 20 mm

BP 31N = 5 ... 20 mm

BP 31S = 5 ... 20 mm

BP 11N = 10 mm

BP 11S = 10 mm

2 x BP 11N = 20 mm

2 x BP 11S = 20 mm

BP 12N = 15 mm

BP 12S = 15 mm

2 x BP 12N = 10 ... 25 mm

2 x BP 12S = 10 ... 25 mm

BP 21N = 15 ... 40 mm

BP 21S = 15 ... 40 mm

2 x BP 21N = 20 ... 55 mm

Note (Switching distance Sn)

Actuating distance up to 55 mm depending on version and actuating magnet

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Repeat accuracy R

0.3 mm

Mechanical data - Connection technique

Length of cable

3 m

Cable entry

back, right

Termination

Pre-wired cable

Number of cable wires

2

Wire cross-section

0.75 mm2

Wire cross-section

18 AWG

Material of the Cable mantle

PVC

Cable type

H03VV-F

Mechanical data - Dimensions

Length of sensor

24 mm

Width of sensor

85 mm

Height of sensor

26 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +90 °C

Resistant to vibration

15 g, on sine wave oscillation

Electrical data

Switching voltage, maximum

250 VAC

Switching current, maximum

3 A

Switching capacity, maximum

120 W

Switching capacity, maximum

120 VA

Switching principle

Latching

Bounce duration, minimum

0.3 ms

Bounce duration, maximum

0.6 ms

Switching frequency, maximum

300 Hz

Maximum switching time close (NO)

1.5 ms

Maximum switching time open (NC)

0.5 ms

Minimum switching time close (NO)

0.3 ms

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10 S

2x BP 10 S

BP 15 S

BP 34 S

BP 20 S

BP 31 S

BP 11 S

2x BP 11 S

BP 12 S

BP 21 S

2x BP 21 S

BP 10 N

2x BP 10 N

BP 15 N

2 x BP 15/2 N

2x BP 15/2 S

BP 34 N

BP 20 N

BP 31 N

Note

Note (General)

The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-30, 6:28 a.m.