BN 325-R-1279-2 5,0M
BN 325-R-1279-2 5,0M
Downloads
Product type description: BN 325-R(1)-(2) |
(1) | |
without LED | |
G | with LED |
(2) | |
Blade terminal 4,8 mm and 1 shielding plate | |
1239 | Blade terminal 4,8 mm and 2 shielding plate |
1389 | Blade terminal 6,3 mm and 2 shielding plates |
1279 ..M | Cable (Length in m) on the left side and 2 shielding plates |
1279-2 ..M | Cable (Length in m) on the right side and 2 shielding plates |
LST-1279 ..M | Cable with connector M12 on the left side, Length in m |
LST-1279-2 ..M | Cable with connector M12 on the right side, Length in m |
- Cable output right and 2 shielding plates
- Actuation from front
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- 85 mm x 26 mm x 24 mm
- Thermoplastic enclosure
Ordering data
Product type description |
BN 325-R-1279-2 5,0M |
Article number (order number) |
101147102 |
EAN (European Article Number) |
4030661141404 |
eCl@ss number, version 12.0 |
27-27-43-02 |
eCl@ss number, version 11.0 |
27-27-01-05 |
eCl@ss number, version 9.0 |
27-27-01-05 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
General data
Working principle |
Magnetic drive |
Housing construction form |
Block |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
278 g |
Note |
Integrated shielding plate (top and bottom) |
General data - Features
Latching |
Yes |
Suitable for elevators |
Yes |
Cable sleeve |
Yes |
Number of snap-in contacts |
1 |
Mechanical data
Active area |
front side |
Actuating element |
Magnet |
Mechanical lifetime, minimum |
1,000,000,000 Operations |
Actuation direction |
Lengthwise |
Actuating speed, maximum |
18 m/s |
Mounting |
rear with 2 threaded bolts M4 |
Mechanical data - Switching distances
Switching distance Sn |
5 mm … 55 mm 2 x BP 21S = 20 ... 55 mm BP 34S = 10 ... 25 mm BP 10N = 10 mm BP 10S = 10 mm 2 x BP 10N = 15 mm 2 x BP 10S = 15 mm BP 15N = 12 mm BP 15S = 12 mm 2 x BP 15/2N = 17 mm 2 x BP 15/2S = 17 mm BP 34N = 10 ... 25mm BP 20N = 5 ... 20 mm BP 20S = 5 ... 20 mm BP 31N = 5 ... 20 mm BP 31S = 5 ... 20 mm BP 11N = 10 mm BP 11S = 10 mm 2 x BP 11N = 20 mm 2 x BP 11S = 20 mm BP 12N = 15 mm BP 12S = 15 mm 2 x BP 12N = 10 ... 25 mm 2 x BP 12S = 10 ... 25 mm BP 21N = 15 ... 40 mm BP 21S = 15 ... 40 mm 2 x BP 21N = 20 ... 55 mm |
Note (Switching distance Sn) |
Actuating distance up to 55 mm depending on version and actuating magnet |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-2 |
Repeat accuracy R |
0.3 mm |
Mechanical data - Connection technique
Length of cable |
5 m |
Cable entry |
back, right |
Termination |
Pre-wired cable |
Number of cable wires |
2 |
Wire cross-section |
0.75 mm2 |
Wire cross-section |
18 AWG |
Material of the Cable mantle |
PVC |
Cable type |
H03VV-F |
Mechanical data - Dimensions
Length of sensor |
24 mm |
Width of sensor |
85 mm |
Height of sensor |
26 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
50 g / 11 ms |
Resistant to vibration |
30 g, on sine wave oscillation |
Electrical data
Switching voltage, maximum |
250 VAC |
|
Switching current, maximum |
3 A |
|
Switching capacity, maximum |
120 VA |
|
Switching principle |
|
|
Bounce duration, minimum |
0.3 ms |
|
Bounce duration, maximum |
0.6 ms |
|
Switching frequency, maximum |
300 Hz |
|
Maximale Schalthäufigkeit |
1,080,000 /h |
|
Maximum switching time close (NO) |
1.5 ms |
|
Maximum switching time open (NC) |
0.5 ms |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BP 10 S 2x BP 10 S BP 15 S BP 34 S BP 20 S BP 31 S BP 11 S 2x BP 11 S BP 12 S BP 21 S 2x BP 21 S BP 10 N 2x BP 10 N BP 15 N 2 x BP 15/2 N 2x BP 15/2 S BP 34 N BP 20 N BP 31 N |
Recommendation (actuator, lift switchgear) |
BP 10 2 x BP 15/2 2 x BP 10 BP 15 BP 34 |
Note
Note (General) |
The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
Info
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Switch travel diagram
Diagram
Characteristic curve
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-09-04, 2:41 p.m.