schmersal_s_icon.png

DHS-U1-BKWH-L8-5.00-RGB-LT

Item number: 103053689

Downloads

ePLAN Data
SISTEMA Data
  • For left or right hinged safety guards
  • With door handle lighting and illuminated push-button
  • Connecting cable, 8-core, 5 m
  • Protection class IP65 / IP67
  • Machine status directly recognisable on the door handle
  • Door handle in an ergonomical design
  • Can be combined with solenoid interlock AZM40 or safety sensor RSS260
  • Can also be used without safety switchgear device

Ordering data

Product type description

DHS-U1-BKWH-L8-5.00-RGB-LT

Article number (order number)

103053689

EAN (European Article Number)

4030661640518

eCl@ss number, version 12.0

27-33-01-90

eCl@ss number, version 11.0

27-33-01-90

eCl@ss number, version 9.0

27-33-01-90

ETIM number, version 7.0

EC000229

ETIM number, version 6.0

EC000229

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the handle

translucent PMMA

Gross weight

558 g

Material of the holder

Glass-fibre, reinforced thermoplastic

Colour of the illuminated push button calotte

Yellow

Blue

Green

Red

White

General data - Features

Idle assignable pushbutton

Yes

Illuminable

Yes

Mechanical data

Mechanical lifetime, Command devices

1,000,000 Operations

Actuating stroke

1 mm

Actuating force, maximum

10 N

Note Bounce duration

Bounce duration at an Actuating speed of 100mm/s

Type of the fixing screws

2x M6

Tightening torque of the screw

3.5 Nm

Typical actuating force of the push button

10 N

Type of mounting screws for the handle body

2x Torx Plus T20x25

Tightening torque of mounting screws for the handle body

2.5 Nm

Mechanical data - Connection technique

Length of cable

5 m

Termination

Connecting cable, 8 pole

Wire cross-section

0.2 mm2

Cable diameter

5.5 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Wire cross-section

24 AWG

Material of the Cable mantle

PUR

Mechanical data - Dimensions

Length

202 mm

Width

40 mm

Height

84 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-25 ... +45 °C

Storage and transport temperature

-40 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm (EN 60947-5-2)

Restistance to shock

30 g / 11 ms (EN 60947-5-2)

Protection class

III

Permissible installation altitude above sea level, maximum

3,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

Current consumption at 24V

5 mA

Current consumption inidcator lamp

30 mA

Rated operating voltage

24 VDC

Operating current

150 mA

Required rated short-circuit current

100 A

Utilisation category DC-12

24 VDC

Utilisation category DC-12

0.03 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

0.03 A

External wire and device fuse rating

2 A gG

Inputs, Switching thresholds

−3 V … 5 V (Low)

11 V … 30 V (High)

Bounce duration, maximum

2 ms

Maximale Schalthäufigkeit

1,000 /h

Pin assignment

PIN 1

24 VDC: white

PIN 2

Input red RGB-LED: brown (BR)

PIN 3

GND: green

PIN 4

Normally open contact (illuminated button): yellow (YE)

PIN 5

Input green RGB-LED: grey (GY)

PIN 6

Input blue RGB-LED: pink (PK)

PIN 7

n.c.: Blue (BU)

PIN 8

Input LED (in illuminated button): red (RD)

Scope of delivery

Scope of delivery

The push button caps (blue, green, red, white, yellow) are included in the scope of delivery.

Note (scope of delivery, number and type)

The insert for use with the safety sensor RSS260 or without integrated actuator must be ordered separately.

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:DHS-U1
Type:See ordering code
Description of the component:Door handle system
Relevant Directives:EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 21, 2024
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-03, 1:57 p.m.