EX-BNS 33-12Z-2187-3GD 2M
EX-BNS 33-12Z-2187-3GD 2M
Product type description: EX-BNS 33-(1)Z(2)-(3)3G/D |
(1) | |
11 | 1 NO contact / 1 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | without LED |
G | with LED |
(3) | |
2187 | Individual contact outlet (without LED switching conditions display LED) |
- Individual contact outlet
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- 88 mm x 25 mm x 13 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- no mechanical wear
Ordering data
Product type description |
EX-BNS 33-12Z-2187-3GD 2M |
Article number (order number) |
103050111 |
EAN (European Article Number) |
4030661626024 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
ATEX (Konformitätserklärung) |
Explosion protection
Explosion protection: regulations |
EN ISO 80079-36 EN ISO 80079-37 EN IEC 60079-0 EN IEC 60079-15 EN 60079-31 |
Explosion protection zones |
2 22 |
Explosion protection category |
3G 3D |
Explosion protection designation |
D II 3G Ex nC IIC T6 Gc X D II 3D Ex tc IIIC T80°C Dc X |
Manufacturer declaration |
ATEX Zone 2 and 22 |
General data
Standards |
EN IEC 60947-5-3 |
Housing construction form |
Block |
Installation conditions (mechanical) |
not flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
130 g |
General data - Features
Coding |
Yes |
Short circuit detection |
Yes |
Cross-circuit detection |
Yes |
Prerequisite evaluation unit |
Yes |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
25,000,000 Operations |
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25,000,000 Operations |
Mechanical data
Active area |
lateral |
Actuating element |
Magnet |
Impact energy, maximum |
7 J |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
15 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-3 |
Note (Repeat accuracy R) |
Repeat accuracy R ≤ 0,1 x Sao |
Mechanical data - Connection technique
Termination |
cable |
Wire cross-section |
0.25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Width of sensor |
88 mm |
Height of sensor |
25 mm |
Ambient conditions
Degree of protection |
IP67 |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching voltage, maximum |
100 VAC |
Switching voltage, maximum |
100 VDC |
Switching current, maximum |
0.25 A |
Switching capacity, maximum |
3 W |
Switching element |
1 NO contact, 2 NC contacts |
Switching frequency, maximum |
5 Hz |
Electrical data - Digital Output
Design of control elements |
Miscellaneous, Reed contacts |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
EX-BPS 33-3G/D |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. The contact configuration for versions with or without LED is identical. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kxbns3f12
| 423.5 kB | .jpg | 529.167 x 261.056 mm - 1500 x 740 px - 72 dpi
| 34.4 kB | .png | 74.083 x 36.689 mm - 210 x 104 px - 72 dpi
| 183.2 kB | .jpg | 352.778 x 173.919 mm - 1000 x 493 px - 72 dpi
| 30.1 kB | .png | 74.083 x 36.689 mm - 210 x 104 px - 72 dpi
| 30.1 kB | .png | 74.083 x 36.689 mm - 210 x 104 px - 72 dpi
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
103050109 EX-BNS 33-12Z-2187-3GD
- Individual contact outlet
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- 88 mm x 25 mm x 13 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- no mechanical wear
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-BNS 33 | EX-BPS 33 |
Type: | See ordering code |
Marking: | D II 3G Ex nC IIC T6 Gc X D II 3D Ex tc IIIC T80°C Dc X | D II 3G Ex h IIC T6 Gc D II 3D Ex h IIIC T80°C Dc |
Description of the component: | Coded safety-sensor with magnetic operating principle in combination with the SRB(-E) / PROTECT-SELECT / PSC1 safety-monitoring modules from Schmersal or an equivalent safety-oriented control system fulfilling the requirements of the EN 60947-5-3. |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 EN IEC 60079-0:2018 EN IEC 60079-15:2019 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a test center. |
Place and date of issue: | Wuppertal, March 13, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-04-27, 7:10 a.m.