Test-Konfi-Brazil

Item number: 161234567

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

Test-Konfi-Brazil

Article number (order number)

161234567

UK Declaration of Conformity LOG_COM_lo1de01s
Company:ACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brasil
Internet: www.schmersal.com.br
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SHGV/SVE/SVM
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:IEC 60947-5-1:2010
ISO 14119:2014
ISO 13849-1:2015
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Boituva, March 7, 2023
  GRA_SIG_ksig-y23
 Authorised signature
Marco Antonio De Dato
Head of Engineering and Design
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brazil
Internet: www.schmersal.com.br
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-C
Type:See ordering code
Marking:D I M2 EX db eb I Mb
D II 2G EX db eb IIC Gb
Description of the component:Contact element
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018 + AC:2020
EN 60079-1:2014
EN IEC 60079-7:2015 + A1:2018
Notified body, which approved the full quality assurance system, referred to Appendix VII, 2014/34/EU and for Type Examination:UL International Demko A/S
Borupvang 5A
2750 Ballerup
Denmark
ID n°: 0539
EC-Type Examination Certificate:DEMKO 17 ATEX 1564U
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Boituva, March 4, 2024
  GRA_SIG_ksig-y23
 Authorised signature
Marco Antonio De Dato
Head of Engineering and Design

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-07-05, 8:27 p.m.