Test folder BA
Archive
![RSS260](/upload/orig/10/00/20/51/PHO_PRO_CAT_krss2f01_SALL_AIN_V2.png)
Digital BA-RSS260 Test
- Thermoplastic enclosure
- Simple mounting without additional angle
- RFID-technology for needs-based protection against tampering
Archive
![BNS 36](/upload/orig/10/00/20/79/PHO_PRO_CAT_kbns3f16_SALL_AIN_V2.png)
Digital BA-BNS 36 Test
- Thermoplastic enclosure
- Long life
- no mechanical wear
- 88 mm x 25 mm x 13 mm
- Concealed mounting possible
- Insensitive to transverse misalignment
- Insensitive to soiling
Archive
![BNS 33](/upload/orig/10/00/20/79/PHO_PRO_CAT_kbns3f22_SALL_AIN_V3.png)
Digital BA-BNS 33-2187
- Thermoplastic enclosure
- Concealed mounting possible
- Insensitive to transverse misalignment
- 88 mm x 25 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to soiling
Archive
![MZM 100](/upload/orig/10/00/20/24/PHO_PRO_CAT_kmzm1f08_SALL_AIN_V2.png)
Digital BA-MZM 100 Test
- Automatic latching
- Solenoid interlocks (for the protection of man) with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
- Patented
Archive
![BNS 260](/upload/orig/10/00/20/79/PHO_PRO_CAT_kbns2f07_SALL_AIN_V2.png)
Digital BA-BNS 260
- Thermoplastic enclosure
- small body
- Concealed mounting possible
- 26 mm x 36 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to transverse misalignment
- Insensitive to soiling
Archive
![AZM 40](/upload/orig/10/00/60/83/PHO_PRO_CAT_kaz40f21_SALL_AIN_V2.png)
AZM 40
- Compact, flat design
- 119,5 mm x 40 mm x 20 mm
- High holding force 2000
- Latching force 40 N
- RFID-technology for needs-based protection against tampering
- Individually coded version with coding level "High" according to ISO 14119
- Only one version for hinged and sliding doors
- Actuator can approach interlock continuously within a 180 degree angle.
- Symmetrical mounting, can be bolted on either side
Archive
![AZ201](/upload/orig/10/00/48/20/PHO_PRO_CAT_kazm2f94_SALL_AIN_V3.png)
Digital BA-AZ201 Test
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- Max. length of the sensor chain 200 m
- Self-monitoring series-wiring
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Suitable for hinged and sliding guards
- Intelligent diagnosis
Archive
![SRB-E-301MC](/upload/orig/10/00/20/45/PHO_PRO_CAT_ksrb3f37_SALL_AIN_V2.png)
Digital BA-SRB-E-301MC
- Suitable for applications up to Cat. 4 / PL e und up to SIL 3
- 1 or 2 channel signal evaluation
- Start / feedback circuit monitoring
- Optionally with short-circuit recognition
- 3 safety contacts, stop category 0