AZM40-B1-PH

Item number: 103037328

Downloads

ePLAN Data
SISTEMA Data
  • Versatile installation with 180° actuator angle flexibility
  • Easy adjustment

Ordering data

Product type description

AZM40-B1-PH

Article number (order number)

103037328

EAN (European Article Number)

4030661543772

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

194 g

Mechanical data

Actuator

straight

Mechanical data - Dimensions

Length of the actuator

40 mm

Width of the actuator

40 mm

Height of the actuator

20 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 07/05/2024, 01:16