Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Automation technology
  2. Foot switch

Foot switch

Safety foot switches

Safety foot switches

  • •1 Cable entry M 20 x 1.5
  • •Protective shield with wide opening
  • •Low operating height of pedal
  • •High level of stability
Go to category
F 232

F 232

  • •single-pedal types
  • •High level of stability
  • •Cable entry M 20 x 1.5
  • •Low operating height of pedal
  • •Also available as safety foot switch
  • •Aluminium enlosure
Go to category
2F 232

2F 232

  • •double-pedal type
  • •2 cable entries M 25 x 1.5
  • •High level of stability
  • •Low operating height of pedal
  • •Aluminium enlosure
Go to category
LKF

LKF

  • •single-pedal types
  • •Thermoplastic enclosure
Go to category
NKF1

NKF1

  • •single-pedal types
  • •Design single-pedal types
  • •Compact, flat design
  • •Modern and symmetric design
  • •with Pre-wired cable, 2 m
  • •Contact versions consisting of switch-over or NO contacts
Go to category
NKF2

NKF2

  • •Design double-pedal type
  • •Compact, flat design
  • •Modern and symmetric design
  • •with Pre-wired cable, 2 m
  • •Contact versions consisting of switch-over or NO contacts
Go to category
NKF3

NKF3

  • •Design triple-pedal types
  • •Compact, flat design
  • •Modern and symmetric design
  • •with Pre-wired cable, 2 m
  • •Contact versions consisting of switch-over or NO contacts
Go to category

FOOT SWITCH WITH SAFETY FUNCTION

Foot switches with a safety function are used as enabling switches on systems and machines where manual actuation of the enabling function is not possible or makes no sense. The switches are typically used in woodworking machines and forming technology machines. Safety foot switches are also frequently used in the field of packaging technology.

STRUCTURE AND FUNCTION OF THE FOOT CONTROL

If the foot pedal is pressed to the pressure point, the NO contact closes: The machine function is started. If the operator presses the pedal beyond this pressure point, the positive break NC contact is opened and the machine function is stopped. A mechanical interlock prevents a restart or uncontrolled restart of the machine. It is unlocked manually using a push button on the housing. To prevent unintentional activation, all foot switches are secured by a protective cover. Versions with two pedals are also available, with one pedal triggering the safety function and the other a process function. Users can choose between different switching and contact variants. A maximum of four contacts are possible per pedal.

SAFETY FOOT SWITCH TFH 232 AND T2FH 23

The safety foot switches in the TFH 232 and T2FH 232 series are equipped with a die-cast aluminium housing. The single-pedal version TFH 232 comes with two or four contacts, the two-pedal version T2FH 232 with four, six or eight. Both foot switches have degree of protection IP65 and are protected against dust and jet water accordingly. The switches are characterised by high stability and can be used in ambient temperatures from -25 to +60 C. The online catalogue from the Schmersal Group provides a wealth of additional production information.