Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 2F 232
  2. 2F 232
2F 232

2F 232

  • double-pedal type
  • Low operating height of pedal
  • High level of stability
  • 2 cable entries M 25 x 1.5
  • Aluminium enlosure
20 Products
Z2FH 232-22/22

Z2FH 232-22/22

Item no. 151181596

Foot switch

Z2FH 232-11/11

Z2FH 232-11/11

Item no. 151181594

Foot switch

Z2FH 232-04/04

Z2FH 232-04/04

Item no. 151181597

Foot switch

Z2FH 232-02/02

Z2FH 232-02/02

Item no. 151181595

Foot switch

Z2F 232-22/22

Z2F 232-22/22

Item no. 151181592

Foot switch

Z2F 232-11/11

Z2F 232-11/11

Item no. 151181590

Foot switch

T2FH 232-40HD/40HD

T2FH 232-40HD/40HD

Item no. 151182025

Foot switch

T2FH 232-22HD/11-2738-1

T2FH 232-22HD/11-2738-1

Item no. 153007963

Foot switch

T2FH 232-22/22

T2FH 232-22/22

Item no. 151181587

Foot switch

T2FH 232-20HD/20HD

T2FH 232-20HD/20HD

Item no. 151182023

Foot switch

T2FH 232-20/20

T2FH 232-20/20

Item no. 151181586

Foot switch

T2FH 232-11/11

T2FH 232-11/11

Item no. 151181584

Foot switch

T2FH 232-02/02

T2FH 232-02/02

Item no. 151181585

Foot switch

T2F 232-22/22

T2F 232-22/22

Item no. 151181581

Foot switch

T2F 232-11/11

T2F 232-11/11

Item no. 151181578

Foot switch

T2F 232-20/20

T2F 232-20/20

Item no. 151181580

Foot switch

T2F 232-04/04

T2F 232-04/04

Item no. 151181582

Foot switch

T2F 232-40HD/40HD

T2F 232-40HD/40HD

Item no. 151182022

Foot switch

T2FH 232-04/04

T2FH 232-04/04

Item no. 151181588

Foot switch

T2FH 232-40/40

T2FH 232-40/40

Item no. 151181589

Foot switch

20 results found