We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+44 1684 571980
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
United Kingdom (EN)
Login
Cart
More
Inductive proximity switch
Housing construction form: cylinder, smooth
Housing construction form: cylinder, smooth
IFL Ø 6,5 mm
•
Design Ø 6.5 mm
Go to category
IFL Ø 20 mm
•
Design Ø 20 mm
Go to category
IFL Ø 40 mm
•
Design Ø 40 mm
Go to category