Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Safety switch with separate actuator (archive)
  2. AZ 17
Archive
AZ 17

AZ 17

8 Products
AZ 17-02ZK-1637
Archive

AZ 17-02ZK-1637

Item no. 101153906

Safety switch with separate actuator

AZ 17-02ZRK-2243 1,0M
Archive

AZ 17-02ZRK-2243 1,0M

Item no. 101147394

Safety switch with separate actuator

AZ 17-11ZK-1637/2243-1 5,0M
Archive

AZ 17-11ZK-1637/2243-1 5,0M

Item no. 101206199

Safety switch with separate actuator

AZ 17-11ZK-2243 5,0M
Archive

AZ 17-11ZK-2243 5,0M

Item no. 101191569

Safety switch with separate actuator

AZ 17-11ZK-1637
Archive

AZ 17-11ZK-1637

Item no. 101146909

Safety switch with separate actuator

AZ 17-11ZRK-1637
Archive

AZ 17-11ZRK-1637

Item no. 101188812

Safety switch with separate actuator

AZ 17-11ZRK-1637/2243-1 5,0M
Archive

AZ 17-11ZRK-1637/2243-1 5,0M

Item no. 101181251

Safety switch with separate actuator

AZ 17-11ZK-3039
Archive

AZ 17-11ZK-3039

Item no. 103035648

Safety switch with separate actuator

8 results found