Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Archive
  2. Solenoid interlock

Solenoid interlock

Archive
AZM 40

AZM 40

Go to category
Archive
AZM 161

AZM 161

  • •Large wiring compartment
  • •cable entries 4 M 16 x 1.5
  • •Thermoplastic enclosure
  • •Double-insulated
  • •Interlock with protection against incorrect locking.
  • •130 mm x 90 mm x 30 mm
  • •6 Contacts
  • •Long life
Go to category
Archive
AZM 170

AZM 170

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Compact design
  • •90 mm x 84 mm x 30 mm
  • •Interlock with protection against incorrect locking.
  • •Long life
  • •High holding force
Go to category
Archive
AZM190

AZM190

  • •Thermoplastic enclosure
  • •Long life
  • •Interlock with protection against incorrect locking.
  • •89 mm x 178 mm x 41 mm
  • •Actuating head can be repositioned by 4 x 90°
  • •2 cable entries M 20 x 1.5
  • •Wiring compartment
  • •Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
  • •Sealing mechanism to prevent the ingress of dirt
  • •Cut clamp termination
Go to category
Archive
AZM 200

AZM 200

Go to category
Archive
AZM 200 D

AZM 200 D

Go to category
Archive
AZM 201

AZM 201

Go to category
Archive
AZM 201 D

AZM 201 D

  • •2 OSSD safety outputs for guard door monitoring
  • •2 OSSD safety outputs for guard locking monitoring
  • •symmetrical construction form, assembly on 40mm profiles
  • •Protection class IP66, IP67
  • •Thermoplastic enclosure
  • •Manual release
  • •Intelligent diagnosis
  • •3 LEDs to show operating conditions
  • •High holding force 2000 N
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • •Suitable for hinged and sliding guards
  • •Emergency exit / Emergency release suitable for retrofitting
  • •Coding in accordance to ISO 14119 by using RFID-Technology
Go to category
Archive
AZM300

AZM300

Go to category
Archive
AZM 400

AZM 400

Go to category
Archive
AZM 415

AZM 415

  • •Adjustable ball latch to 400 N
  • •Metal enclosure
  • •Interlock with protection against incorrect locking.
  • •Robust design
  • •Long life
  • •2 cable entries M 20 x 1.5
  • •Cut clamp termination
Go to category
Archive
MZM 100

MZM 100

Go to category
Archive
MZM 120

MZM 120

  • •Thermoplastic enclosure
  • •Safety switches must be used as end stop
  • •40 mm x 179 mm x 40 mm
  • •Electronic contact-free, coded system
  • •Variably adjustable latching
  • •3 LEDs to show operating conditions
  • •Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • •Intelligent diagnosis
  • •Self-monitoring series-wiring
Go to category
Archive
AZM 150

AZM 150

Go to category