IFL 15-400-10/01YG-1450
Item number:101082014

Product features
- Design Ø 40 mm
Ordering data
Product type descriptionIFL 15-400-10/01YG-1450
Article number (order number)101082014
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208
Housing construction formCylinder smooth
Installation conditions (mechanical)not flush
Housing materialPlastic
Active areaPlastic
Material of the terminal fixingPlastic
Gross weight172g
General data - Features
Integral system diagnostics, statusYes
Mechanical data - Switching distances
Nominal switching distance Sn20mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
Mechanical data - Dimensions
Diameter of sensor40mm
Width of sensor40mm
Height of sensor40mm
Ambient conditions
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Status indication
Note (Integral System Diagnostics, status )yellow LED
Scope of delivery
Note (scope of delivery, number and type)Clamp H 40 is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 20:12