schmersal_s_icon.png

IFL 5-18-10ZSTPKG-1641-1

Item number: 101099136

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Design M 18 x 1

Ordering data

Product type description

IFL 5-18-10ZSTPKG-1641-1

Article number (order number)

101099136

EAN (European Article Number)

4030661040950

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

General data

Standards

DIN VDE 0660-208

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

flush

Housing material

Brass

Housing coating material

nickel-plated

Active area

Plastic

Material of the nuts

Brass

Gross weight

50 g

General data - Features

Integral system diagnostics, status

Yes

Cable sleeve

No

Number of cable wires

3

Mechanical data

Tightening torque of nuts, maximum

18 Nm

Mechanical data - Switching distances

Nominal switching distance Sn

5 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Mechanical data - Connection technique

Length of cable

2 m

Termination

Screw terminals M12 x 1

Mechanical data - Dimensions

ISO thread of the sensor

M18

width across flats

24 BK

Length of sensor

71.4 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

3.5 mA

Operating current

250 mA

Switching element

Normally open contact (NO)

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Surge protection

Max. fuse rating

Switching frequency, approx.

400 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.2 V

Current at Voltage drop Ud

0.25 A

Design of control elements

p-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

Instead of nuts, a mounting clamp can be provided.

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/08/2025, 00:59