M2S 6610-11-K-Z 1,5M
Item number:101081165

Product features
- Thermoplastic enclosure
Please log in to see prices
Ordering data
Product type descriptionM2S 6610-11-K-Z 1,5M
Article number (order number)101081165
EAN (European Article Number)4030661006130
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorGlass-fibre, reinforced thermoplastic
Gross weight140g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementTelescopic plunger 2S
Mechanical lifetime, minimum3,000,000Operations
Actuating force10N
Contact opening0.35 mm
Ejection force, minimum1N
Actuating speed, minimum10mm/min
Repeat accuracy of switching points0.05mm
Mechanical data - Connection technique
Length of cable1.5m
TerminationH05VV-F 3x 0,75 mm²
Note0.75 mm²
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current4A
Utilisation category AC-15230VAC
Utilisation category AC-151A
Switching elementChange-over contact with single break
Switching principleSnap action with self-cleaning contact
Maximum switching frequency30,000/h
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:31