schmersal_s_icon.png

MH 302-11Y-W

Item number: 101054616

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • light alloy die-castingenclosure
  • Good resistance to oil and petroleum spirit
  • Protection class IP65

Ordering data

Product type description

MH 302-11Y-W

Article number (order number)

101054616

EAN (European Article Number)

4030661454542

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Light alloy die-casting

Housing coating material

Painted (steelblue RAL 5011)

Material of the housing cover

Light alloy die-casting

Lever material

Aluminium

Gross weight

170 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Roller lever shape H

Roller material

Glass-fibre, reinforced thermoplastic

Mechanical life, minimum

30,000,000 Operations

Note (Switchover time)

Switchover time in accordance with actuating speed

Actuating torque, minimum

0.2 Nm

Mechanical data - Connection technique

Cable entry

M16 x 1.5

Termination

Screw terminals

Cable section, maximum

2.5 mm²

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Degree of pollution

3

Electrical data

Thermal test current

6 A

Utilisation category AC-15

220 VAC

Utilisation category AC-15

2.5 A

Switching element

Change-over contact with double break

Switching principle

Snap action with self-cleaning contact

Material of the contacts, electrical

Silver (AgNi 15)

Language filter

UKCA Declaration of Conformity

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 08/02/2025, 08:30