MS 6600-11-K-Y 9,0M
Item number:
101172811
MS 6600-11-K-Y 9,0M
Item number:
101172811
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: M(1) 660(2)-11-k-y(3) |
(1) | |
S | rubber collar |
1S | telescopic plunger |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
without | without mounting flange |
0 | with mounting flange (only for S) |
(3) | |
U | With roller across switch axis (only for 2R) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- with mounting flange
- Rubber enclosure
- soldering terminals and spade terminals
- Metal coating
Ordering data
Product type description |
MS 6600-11-K-Y 9,0M |
Article number (order number) |
101172811 |
EAN (European Article Number) |
4030661301600 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
Synthetic rubber (NBR), cover made of stainless sheet steel |
Gross weight |
635 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Actuating element |
rubber collar |
Mechanical life, minimum |
3,000,000 Operations |
Actuating force |
13 N |
Contact opening |
0.4 mm |
Ejection force, minimum |
1.5 N |
Actuating speed, minimum |
1 mm/min |
Mechanical data - Connection technique
Length of cable |
9 m |
Termination |
cable |
Cable section, maximum |
2.5 mm² |
Note |
0.75 mm² |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 V |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
1 A |
Switching element |
Change-over contact with single break |
Switching principle |
Snap action with self-cleaning contact |
Maximale Schalthäufigkeit |
30,000 /h |
Material of the contacts, electrical |
Gold-plated silver (AgNi 15 + Au 0,3µm) |
Language filter
Datasheet
CCC certification
Datasheet (provisional PDF)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Type: | See ordering code |
Description of the component: | Micro switches |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, February 6, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232 |
Description of the component: | Micro switches |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Place and date of issue: | Wuppertal, February 1, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/02/2025, 04:15