MV9H 330-11Y-U180-M20
Archive
Item number:103001180

Product features
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
- Steel rod
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionMV9H 330-11Y-U180-M20
Article number (order number)103001180
EAN (European Article Number)4030661422305
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialLight-alloy diecast, paint finish
Housing coating materialpainted
Material of the rodSteel
Mechanical data
Actuating elementRod lever
Actuating speed, minimum1mm/min
Actuating torque0.5Nm
Actuator rotation180°
Mechanical data - Connection technique
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Height of sensor376mm
Diameter of the Rod4mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Restistance to shock50 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum1.5ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 18:04