S-K4P-M12-S-G-X-X-X-X-B-1
Item number:101209976


Product features
- Connector without cable
- 4-pole
Ordering data
Product type descriptionS-K4P-M12-S-G-X-X-X-X-B-1
Article number (order number)101209976
EAN (European Article Number)4030661384931
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
VersionsConnector without cable
Gross weight19g
Mechanical data
Mechanical lifetime, minimum50Cycles
Mechanical data - Connection technique
Cable entryPG7
Cable cross-section of the cable glands, minimum4mm
Cable cross-section of the cable glands, maximum6mm
Wire cross-section0.75mm2
Cable section, maximum0.75 mm²
Wire cross-section, maximum18AWG
Terminal (mechanical)Screw connection
Mechanical data - connector side A
Connector typFemale connector, M12
Designstraight
Connector codingB
Connector latchingScrew locking
Material of the glandPlastic, PA
Material of the handlePA
Colour of the handleBlack
Number of pol, side A4
Mechanical data - Dimensions
Length54mm
Diameter total20mm
width across flats18BK
Ambient conditions
IP Degree of protectionIP67
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp2,500kV
Electrical data
Thermal test current4A
Rated operating voltage250VAC
Rated operating voltage250VDC
Operating current4,000mA
Material of the contacts, electricalCuSnZn
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/05/2026, 00:50