SE-AL20-1250 PACKED ALU. RAIL

Item number: 101153895

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Aluminium profile without aluminium leg
  • for Rubber profile SE-P70

Ordering data

Product type description

SE-AL20-1250 PACKED ALU. RAIL

Article number (order number)

101153895

EAN (European Article Number)

4030661289144

eCl@ss number, version 12.0

35-07-02-92

eCl@ss number, version 11.0

35-07-02-92

eCl@ss number, version 9.0

35-02-01-90

ETIM number, version 7.0

EC000386

ETIM number, version 6.0

EC000386

General data

Material of the profile strip

Al-MG Si OF22

Gross weight

200 g

Mechanical data - Dimensions

Length

1,250 mm

Width

30 mm

Height

9 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/09/2024, 04:28