T1R 236-11Z-M20-1297/2219
Archive
Item number:101171109

Product features
- Thermoplastic enclosure
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- 30 mm x 58,5 mm x 30 mm
- Double-insulated
- Mounting details to EN 50047
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionT1R 236-11Z-M20-1297/2219
Article number (order number)101171109
EAN (European Article Number)4030661298672
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Housing construction formNorm construction design
Housing materialPlastic, glass-fibre-reinforced
Gross weight60g
General data - Features
Safety functionsYes
Safety classification
StandardsEN IEC 60947-5-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementOffset roller lever
Mechanical lifetime, minimum20,000,000Operations
Actuating force, minimum9N
Positive break force, minimum19N
Actuating speed, maximum1m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor30mm
Height of sensor89.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element1 NO contact, 1 NC contacts
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 13:23