T2FH 232-22HD/11-2738-1
Item number:153007963


Product features
- 3-phase actuation with pressure point
- double-pedal type
- Low operating height of pedal
- High level of stability
- 2 cable entries M 25 x 1.5
- Aluminium enlosure
Ordering data
Product type descriptionT2FH 232-22HD/11-2738-1
Article number (order number)153007963
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15DIN VDE 0660-200EN IEC 60947-5-1
Housing materialAluminium
Housing coating materialpowder-coated
Material of the pedalGlass-fibre, reinforced thermoplastic
Material of the protective shieldAluminium
Colour of the housingRAL 9006 (White aluminum)
Gross weight3g
General data - Features
Protective shieldYes
Staggered contacts with pressure pointYes
Probing possible Yes
Number of NC, left2
Number of NC, right1
Number of NO, left2
Number of NO, right1
Number of cable glands2
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force, minimum260N
Actuating force, maximum380N
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable entry2 x M25 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length274mm
Width295mm
Height189mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching principleSlow action
Switching elementNC contact, NO contact
Note
Note (General)(-2738) Pressure point only on the left pedal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 13:23