T4K 236-02ZH-M20
Archive
Item number:101171060

Product features
- slim design
- 1 Cable entry M 20 x 1.5
- Thermoplastic enclosure
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- 30 mm x 58,5 mm x 30 mm
- Double-insulated
- Mounting details to EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Actuation from bottom parallel to the switch, therefore only suitable for small housings.
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionT4K 236-02ZH-M20
Article number (order number)101171060
EAN (European Article Number)4030661298580
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Housing construction formNorm construction design
Housing materialPlastic, glass-fibre-reinforced
Gross weight65g
General data - Features
Safety functionsYes
Number of safety contacts2
Safety classification
StandardsEN IEC 60947-5-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementAngle roller lever
Mechanical lifetime, minimum20,000,000Operations
Actuating force, minimum6N
Positive break force, minimum16N
Actuating speed, minimum264mm/min
Actuating speed, maximum1m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Note Bounce durationBounce duration in accordance with actuating speed
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor42mm
Height of sensor105mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element2 NC contact
Switching principleSlow action with staggered contacts
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 22:50