V-SK8P-M12/M8-S-G-0,5M-BK-2-X-A-4
Item number:
103009917
V-SK8P-M12/M8-S-G-0,5M-BK-2-X-A-4
Item number:
103009917
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
V-SK8P-M12/M8-S-G-0,5M-BK-2-X-A-4 |
Article number (order number) |
103009917 |
EAN (European Article Number) |
4030661463834 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 61076-2-101 |
Gross weight |
49 g |
General data - Features
Halogen free |
Yes |
Cable drag chain suitable |
Yes |
Number of poles |
8 |
Number of cable wires |
8 |
Mechanical data
Tightening torque, maximum |
1 Nm |
Mechanical data - Connection technique
Length of cable |
0.5 m |
Number of cable wires |
8 |
Wire cross-section |
0.25 mm2 |
Cable diameter |
6 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
Black |
Material of the Cable mantle |
PUR |
Mechanical data - connector side A
Connector typ |
Female connector, M8 |
Design |
straight |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Mechanical data - connector side B
Connector typ |
Male connector, M12 |
Design |
straight |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature (Connector) |
-25 ... +85 °C |
Ambient temperature (fixed) |
-50 ... +90 °C |
Umgebungstemperatur (bewegt) |
-25 ... +90 °C |
Electrical data
Thermal test current |
1.5 A |
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
1,500 mA |
Pin assignment
PIN 1 |
White |
PIN 2 |
Brown |
PIN 3 |
green |
PIN 4 |
yellow |
PIN 5 |
Grey |
PIN 6 |
Pink |
PIN 7 |
Blue |
PIN 8 |
red |
Language filter
Datasheet
UL Certificate
General information
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Contact arrangement
Contact arrangement
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/09/2025, 12:13