Z4V10H 336-02Z-M20-1183
Archive
Item number:101172697

Product features
- only for positioning tasks
- Design to EN 50041
- Thermoplastic enclosure
- Lever angle adjustable in 10° steps
- Double-insulated
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- 1 Cable entry M 20 x 1.5
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionZ4V10H 336-02Z-M20-1183
Article number (order number)101172697
EAN (European Article Number)4030661301488
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
Housing construction formNorm construction design
Actuator type to EN 50041D
Housing materialPlastic, glass-fibre-reinforced
Material of the rodaluminium
Gross weight160g
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementRod lever
Mechanical lifetime, minimum30,000,000Operations
Actuating speed, maximum2.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Actuating torque, minimum0.3Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length x Width x HeightHeight of sensor: 111.5 mm (without rod)
Length of sensor52mm
Width of sensor40.5mm
Ambient conditions
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element2 NC contact
Switching principleSnap action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
Note
Note (General)(1183) Aluminium rod 200mm x 6mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 14:42