Z4V7H 336-11Z-M20-1058
Archive
Item number:101171820

Product features
- 1 Cable entry M 20 x 1.5
- Lever angle adjustable in 10° steps
- Design to EN 50041
- Thermoplastic enclosure
- only for positioning tasks
- Double-insulated
- suitable for elevators
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- with rubber roller 50 mm diameter
Ordering data
Product type descriptionZ4V7H 336-11Z-M20-1058
Article number (order number)101171820
EAN (European Article Number)4030661299570
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
Housing construction formNorm construction design
Housing materialPlastic, glass-fibre-reinforced
Lever materialMetal film
Gross weight195g
General data - Features
Suitable for elevatorsYes
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementRoller lever
Roller materialrubber
Mechanical lifetime, minimum30,000,000Operations
Actuating speed, maximum2.5m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor244.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum2ms
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
Note
Note (General)(-1058) with rubber roller diameter 50mm, width 11,5mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/06/2026, 21:54