ZV10H 256-11Z-M20
Archive
Item number:101172230

Product features
- 2 cable entries M 20 x 1.5
- Snap action with constant contact pressure up to switching point
- Mounting details to EN 50047
- Thermoplastic enclosure
- Double-insulated
- 58 mm x 50,5 mm x 31 mm
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- Actuator heads can be repositioned by 4 x 90°
- only for positioning tasks
- Lever angle adjustable in 10° steps
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionZV10H 256-11Z-M20
Article number (order number)101172230
EAN (European Article Number)4030661300481
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Housing construction formNorm construction design
Housing materialPlastic, glass-fibre-reinforced
Lever materialMetal film
Material of the rodPlastic (Polyamid)
Gross weight113g
General data - Features
Number of auxiliary contacts1
Number of safety contacts1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Mechanical data
Actuating elementRod lever
Mechanical lifetime, minimum20,000,000Operations
Actuating speed, minimum687mm/min
Actuating speed, maximum1m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Actuating torque, minimum0.2Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length x Width x HeightHeight of sensor: 85.5 mm (without rod)
Length of sensor43.5mm
Width of sensor58mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15240VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum3ms
Maximum switching frequency5,000/h
Switchover time, maximum5.5ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/05/2026, 04:48