ZV12H 236-02Z-M20
Archive
Item number:101171107

Product features
- Snap action with constant contact pressure up to switching point
- 1 Cable entry M 20 x 1.5
- Thermoplastic enclosure
- Good resistance to oil and petroleum spirit
- Wide range of alternative actuators
- 30 mm x 58,5 mm x 30 mm
- Double-insulated
- Mounting details to EN 50047
- Actuator heads can be repositioned by 4 x 90°
- Lever angle adjustable in 10° steps
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionZV12H 236-02Z-M20
Article number (order number)101171107
EAN (European Article Number)4030661298665
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Housing construction formNorm construction design
Actuator type to EN 50047A
Housing materialPlastic, glass-fibre-reinforced
Lever materialMetal film
Gross weight80g
General data - Features
Safety functionsYes
Number of safety contacts2
Safety classification
StandardsEN IEC 60947-5-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum20,000,000Operations
Actuating speed, minimum687mm/min
Actuating speed, maximum1m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Actuating torque, minimum0.2Nm
Positive break torque0.2Nm
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length of sensor46mm
Width of sensor30mm
Height of sensor108.5mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching element2 NC contact
Switching principleSnap action
Bounce duration, maximum3ms
Maximum switching frequency5,000/h
Switchover time, maximum5.5ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/05/2026, 17:45