ACTUATOR AZM 170-B6

Item number: 131123391

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for hinged guards
  • The direction of actuation can be selected by applicable insertion of the insert

Ordering data

Product type description

ACTUATOR AZM 170-B6

Article number (order number)

131123391

EAN (European Article Number)

8905236104398

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Material of the actuator

Stainless steel

Gross weight

22 g

Mechanical data

Actuating radius, minimum

50 mm

Actuator

flexible

Note

Note (General)

The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.

Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 11:03 pm