schmersal_s_icon.png

RF-AZ/AZM 200-B30-SZ

Item number: 103001074

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • enables the addition of an integrated lockout tag
  • suitable for available B30 actuator systems
  • Lockout tag with 3 circular holes
  • For complex plant
  • Prevents actuation of the switch

Ordering data

Product type description

RF-AZ/AZM 200-B30-SZ

Article number (order number)

103001074

EAN (European Article Number)

4030661421698

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing material

Glass-fibre, reinforced thermoplastic

Housing coating material

powder-coated

Material

Metal film

Colour of the product

Black

Gross weight

g

General data - Features

Lockout tag integrated

Yes

Mechanical data

Actuator mounted

Outside

Mechanical data - Dimensions

Depth

5 mm

Length of the actuator

60 mm

Width of the actuator

115 mm

Scope of delivery

Scope of delivery

1x Mounting plate


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/07/2025, 6:29 am