schmersal_s_icon.png

AV15LB2KX20U-GB215

Item number: 103031361

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:

AV 15(1)(2)K(3)U-BGB215


(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.

(7)
ULatching bolt bevelling 45° bottom
DLatching bolt bevelling 45° cover-side
L/RLatching bolt bevelling 45° 1x left/1x right, rear attachment holes

(8)
GB215additional front-side M8 mounting holes

K
K = additional contact

(3)
withoutwithout auxiliary contact
Kwith auxiliary contact

(4)
withoutProtection class IP20
IP41Protection class IP41

(5)
withoutwithout cable gland
E4M20 cable gland
E1Cable entry
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • left-hand model
  • Metal enclosure
  • Fail-safe locking system
  • for 1-leaf doors
  • authorised for use in passenger elevators
  • Manual release by means of M5 triangular key

Ordering data

Product type description

AV15LB2KX20U-GB215

Article number (order number)

103031361

EAN (European Article Number)

4030661635125

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

CCC

General data

Standards

EN 81-20

EN 81-50

Housing material

Light alloy die-casting

Material of the latching bolt

Brass

Gross weight

1,000 g

General data - Features

Manual release

Yes

With fail-safe locking system (Y/N)

Yes

Safety functions

Yes

Number of auxiliary contacts

1

Number of door leafs

1

Number of safety contacts

1

Mechanical data

Actuating element

Roller lever H65 and bearing block B2

Orientation / Alignment

left-hand model

Mounting

rear-side mounting holes

Permanent magnet

Ceramic oxide magnets with high coercive field strength

Mechanical data - Connection technique

Cable entry

without cable gland

Mechanical data - Dimensions

Width

165 mm

Height

80 mm

Depth

36 mm

Diameter of the latching bolt

18 mm

X-dimension of the latching bolt

20 mm

Note (X-dimension of the latching bolt)

The entire locking bolt length results from the prescribed insertion depth of the locking bolt into the door leaf of 21 mm and dimension X. Dimension X represents the distance between the bottom of the enclosure of the door closing device and the top of the door.

Latching bolt bevelling, bottom

45 °

Ambient conditions

Degree of protection

IP20

Ambient temperature

-15 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 VAC

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

200 VDC

Utilisation category DC-13

2 A

Switching element

NC contact, NO contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Accessory

Note (Accessories)

Solenoid SOL-AV15/AV18 for electrical actuation available as accessory

Note

Note (General)

The illustrated door lock is an example of the actuation type and shows the variant with the maximum locking bolt x-dimension of 45 mm and a 45° chamfer at the bottom of the locking bolt.

Note (Manual release)

For manual release using M5 triangular key, available as accessory
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
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AV15, AV18, AV20, AV21, AV25, AV28
Type:See ordering code
Year of construction:See identification plate
Description of the component:Non-contact safety sensor
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Lifts Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 81-20:2020
EN 81-50:2020
Approved body for Type Examination:TUV SUD BABT
Octagon House, Concorde Way, Segensworth North,
Fareham, Hampshire, PO15 5RL
ID n°: 0168
Type examination certificate:UK-DL 059 (AV15), UK-DL 076 (AV18), UK-DL 528 (AV20), UK-DL 529 (AV21), UK-DL 060 (AV25), UK-DL 075 (AV28)
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
Place and date of issue:Wuppertal, August 1, 2022
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
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AV15, AV18, AV20, AV21, AV25, AV28
Type:See ordering code
Year of construction:See identification plate
Description of the component:Door locking devices
Relevant Directives:Low Voltage Directive2014/35/EU
 Lift Directive2014/33/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 81-20:2014,
EN 81-50:2014
Notified body for Type Examination:TÜV SÜD Industrie Service GmbH
Westendstr. 199
80686 München - Germany
ID no: 0036
EU-Type Examination Certificate:EU-DL 059 (AV15), EU-DL 076 (AV18),
EU-DL 528 (AV20), EU-DL 529 (AV21),
EU-DL 060 (AV25), EU-DL 075 (AV28)
Place and date of issue:Wuppertal, November 25, 2019
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/06/2025, 18:21