AZM 161-STS30-07
Item number:
101173764
AZM 161-STS30-07
Item number:
101173764
- Latching handle
- Suitable for all types of guard
- Max. 110 °C
Ordering data
Product type description |
AZM 161-STS30-07 |
Article number (order number) |
101173764 |
EAN (European Article Number) |
4030661302966 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
1,530 g |
Mechanical data
Door hinge |
Right |
Shearing force |
15,000 N |
Actuator mounted |
Outside |
Scope of delivery
Scope of delivery |
The door latch is not included in the scope of delivery |
Note (scope of delivery, number and type) |
(parts marked grey in the dimensional drawing) |
Scope of delivery of mounting material |
Mounting plate for safety switch |
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
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/04/2024, 06:47