RS655-Z22-G115

Item number: 153031644

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
RS65(1)-Z22-(2)-(3)

(1)
5Grey cast iron, painted
6thermosetting resin

(2)
G024Indicator lamp 24 VDC, red
G115Indicator lamp 115 VAC, red
G230Indicator lamp 230 VAC, red

(3)
withoutStandard version (without Dupline® input module)
DSWith integrated Dupline® input module
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Metal enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m

Ordering data

Product type description

RS655-Z22-G115

Article number (order number)

153031644

EAN (European Article Number)

4030661532936

eCl@ss number, version 12.0

27-37-12-01

eCl@ss number, version 11.0

27-37-12-01

eCl@ss number, version 9.0

27-37-12-01

ETIM number, version 7.0

EC002033

ETIM number, version 6.0

EC002033

Approvals - Standards

Certificates

IFA

cULus

CCC

EAC

General data

Standards

EN 620

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

Housing material

Grey cast iron, painted

Material of the housing cover

Grey cast iron, painted

Length of the wire, maximum

100 m

Gross weight

6,200 g

General data - Features

Indicator lamp

Yes

Number of auxiliary contacts

2

Number of safety contacts

2

Number of signal lamps

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Actuating element

Roller lever N300

Mechanical life, minimum

100,000 Operations

Actuation direction

Each time 75° right-hand side and left-hand side rotation

Mechanical data - Connection technique

Cable entry

2 x M25 x 1.5

Termination

Cage clamp

Cable section, minimum

0.5 mm², flexible

Cable section, maximum

2.5 mm², flexible

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-25 ... +60 °C

Protection class

I

Ambient conditions - Insulation values

Rated insulation voltage Ui

300 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

3 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Switching principle

Snap action

Material of the contacts, electrical

Silver

Status indication

Colour of the indicator lamp

Red

Note (LED switching conditions display)

Supply voltage UB: 115 VAC

Other data

Note (applications)

Pull-wire emergency stop switches

Video ID: HDS

(Vimeo)


EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:RS655 / RS656
Type:See ordering code
Description of the component:Pull-wire emergency stop switch for safety applications
(1) optionally with Dupline® or DuplineSafe® input module)
Relevant Directives:Machinery Directive2006/42/EC
 1) EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
EN 620:2002 + A1:2010
EN ISO 13849-1:2015
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, March 18, 2024
  GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/09/2024, 20:43