schmersal_s_icon.png

SIGNAL WIRE CPL. 35 M ON ROLLER EXTD.

Item number: 101159258

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

SIGNAL WIRE CPL. 35 M ON ROLLER EXTD.

Article number (order number)

101159258

eCl@ss number, version 12.0

35-06-06-01

eCl@ss number, version 11.0

35-06-06-01

eCl@ss number, version 9.0

35-01-02-11

ETIM number, version 7.0

EC001471

ETIM number, version 6.0

EC001471

General data

Gross weight

300 g

Mechanical data - Dimensions

Length

350 mm

Width

350 mm

Depth

35 mm

Length of the wire

35 m


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/07/2025, 12:59