SLG445-ER-0900-04-01
SLG445-ER-0900-04-01
Product type description: SLG445-ER-(1)-(2) |
(1) | |
0500-02 | Distance between outermost beams 500 mm, 2-beam |
0800-03 | Distance between outermost beams 800 mm, 3-beam |
0900-04 | Distance between outermost beams 900 mm, 4-beam |
(2) | |
01 | Integrated status indication, range 0.3 … 12 m |
H1 | Integrated status indication, range 3 … 20 m |
- Safety type 4 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
- Multifunctional
Ordering data
Product type description |
SLG445-ER-0900-04-01 |
Article number (order number) |
103005426 |
EAN (European Article Number) |
4030661436401 |
eCl@ss number, version 12.0 |
27-27-27-03 |
eCl@ss number, version 11.0 |
27-27-27-03 |
eCl@ss number, version 9.0 |
27-27-27-03 |
ETIM number, version 7.0 |
EC001832 |
ETIM number, version 6.0 |
EC001832 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
CLC/TS 61496-2 EN IEC 61496-2 EN IEC 61496-1 |
Note (Software Version) |
as of 2024 Version 1.0 |
Housing material |
Aluminium |
Reaction time, maximum |
10 ms |
Gross weight |
1,580 g |
Radiation emission level to EN 12198-1 |
Category 0 |
Risk group classification of lamp systems to EN 62471 |
free group |
General data - Features
Muting function |
Yes |
Override |
Yes |
Clock control possible |
Yes |
Restart interlock (manual reset) |
Yes |
Beam coding available |
Yes |
7-segment display |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
4 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
5.14 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
300 mm |
Height of the protection field |
900 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
12 m |
Note |
Reduction in range by 10% at an ambient temperature of -25°C |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Length of cable |
100 m |
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 12-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Terminal (mechanical) |
with metal thread |
Mechanical data - Dimensions
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Height of the Sensor (Receiver) |
1,021 mm |
Height of the Sensor (Transmitter) |
1,011 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz |
Restistance to shock |
10 g, 16 ms, to EN 60028-2-29 |
Protection class |
III |
Electrical data
Operating voltage |
24 VDC -10 % / +10 % ((PELV) supply unit Imax 2.0 A, according to EN 60204 (power failure ≤ 20 ms)) |
|
Rated operating voltage |
24 VDC |
|
Length of cable, maximum |
100 m |
|
Rated operating current, Emitter |
200 mA |
|
|
700 mA |
Electrical data - Power supply external devices
Designation, Power supply |
ML |
Rated operating voltage |
24 VDC |
Rated operating current |
250 mA |
Electrical data - Control inputs
Designation, Control inputs |
S1, S2, MSG 1 and MSG 2 |
Switching thresholds |
11 … 30 V (HIGH) 0 … 2 V (LOW) |
Current consumption |
3 … 10 mA (HIGH) 0 … 2 mA (LOW) |
Actuation time for manual start |
50 … 1500 ms |
Note |
signal transmission in case of falling edge |
Electrical data - Control inputs EDM
Designation, Contactor controls EDM (Feedback circuits) |
D_IN |
Switching thresholds |
11 … 30 V (HIGH) 0 … 2 V (LOW) |
Current consumption |
3 … 10 mA (HIGH) 0 … 2 mA (LOW) |
Reaction time of the external devices, maximum |
500 ms |
Electrical data - Safety digital outputs
Designation, Safety outputs |
OSSD 1 and OSSD 2 |
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
OSSD, short-circuit proof, p-type |
Leakage current Ir, maximum |
1 mA |
Test pulse interval, typical |
750 ms |
Test pulse duration, maximum |
0.1 ms |
Classification ZVEI CB24I, Source |
C3 |
Classification ZVEI CB24I, Sink |
C1 C2 C3 |
Load capacity, maximum |
2.2 µF |
Load inductance, maximum |
2 H |
Note |
The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element). |
Switching voltage |
15 … 26.4 V (HIGH) 0 … 2 V (LOW) |
Note |
According to EN 61131-2 |
Note |
In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state. |
Conduction resistance, maximum |
2.5 Ω |
LED status display - LED 01
LED status |
OSSD ON, OSSD OFF, restart, signal reception, blanking, information |
LED position |
Receiver |
LED status display - LED 02
LED status |
transmitting and status |
LED position |
Emitter |
Other data
Note (applications) |
Automatic operation, restart inhibit, double confirmation, contactor control, object blanking (non-changeable position and changeable position), alternative beam coding, muting, cycle, multiple sampling |
Pin assignment
Connection |
Receiver |
PIN 1 |
24 VDC power supply |
PIN 2 |
0 VDC power supply |
PIN 3 |
Release S1 Input Release S1 |
PIN 4 |
OSSD 1 Safety output 1 |
PIN 5 |
D_OUT Operating Mode |
PIN 6 |
OSSD 2 Safety output 2 |
PIN 7 |
Muting operation: ML Muting lamp |
PIN 8 |
Input Release S2 |
PIN 9 |
Muting operation: D_IN Input EDM, belt-stop, muting enable |
PIN 10 |
Muting operation: MSG 2 Switching input muting sensor group MSG 2 |
PIN 11 |
Not used |
PIN 12 |
Muting operation: MSG 1 Switching input muting sensor group MSG 1 |
Connection |
Emitter |
PIN 1 |
24 VDC power supply |
PIN 2 |
COD1 Coding 1 |
PIN 3 |
0 VDC power supply |
PIN 4 |
COD2 Coding 2 |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Contact arrangement
EU Declaration of Conformity | ![]() |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SLC445 SLG445 |
Type: | See ordering code |
Description of the component: | Safety light curtain / safety light grid |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61496-1:2013 EN 61496-2:2013 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen ID n°: 0044 |
EC-Type Examination Certificate: | 44 205 13144604 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Mühldorf, June 10, 2020 |
![]() | ![]() |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/07/2025, 03:50