T3C 235-11Z-M20
T3C 235-11Z-M20
Downloads
Product type description: T(1)C 235-(2)Z-(3) |
(1) | |
3 | left-hand model |
4 | Swing-door version |
55 | right-hand model |
(2) | |
01 | 1 NC contact |
02 | 2 NC contact |
11 | 1 NO contacts/1 NC contact |
(3) | |
without | Cable entry M20 |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 30 mm x 88,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type description |
T3C 235-11Z-M20 |
Article number (order number) |
101154218 |
EAN (European Article Number) |
4030661171555 |
eCl@ss number, version 12.0 |
27-27-06-09 |
eCl@ss number, version 11.0 |
27-27-06-09 |
eCl@ss number, version 9.0 |
27-27-06-09 |
ETIM number, version 7.0 |
EC002591 |
ETIM number, version 6.0 |
EC002591 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Housing material |
Metal, zinc die-cast |
Housing coating material |
painted |
Lever material |
Stainless steel |
Gross weight |
190 g |
General data - Features
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Safety classification |
Standards |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Actuating element |
Swivel lever |
Mechanical life, minimum |
1,000,000 Operations |
Positive break angle |
12.5 ° |
Positive break torque |
0.2 Nm |
Opening angle |
180° |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1 x 0.75 mm² |
Cable section, maximum |
1 x 2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
93 mm |
Height of sensor |
94.5 mm |
Height of the actuator |
78 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Maximum switching frequency |
5,000 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
151154218 T3C 235-11Z-M20
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 30 mm x 88,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 16:40