NDR - Lukkiutuva hätäseispainike
- Emergency stop and Mushroom devices with latching
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Product type description: NDR(1)50(2)(3)(4)(5) |
(1) | |
R | Latching (only in conjunction with EFR); unlocking by turning and pulling |
Z | Latching mechanism (integrated in the device head); unlocking by pulling |
(2) | |
white sealing ring | |
GR/ | black sealing ring |
BL/ | blue sealing ring |
(3) | |
RT | red device head |
(4) | |
/xxx | digit for symbols |
(5) | |
front ring silver (chrome-plated) | |
-2905-1 | Front ring yellow (plastic) |
Kaikki tämän tilauskoodin tuotevaihtoehdot eivät ole saatavilla/teknisesti toteutettavissa.