schmersal_s_icon.png
NDTP - Asennoituva painike

NDTP - Asennoituva painike

  • small body
  • without latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm
Product type description:

-
(1)DT(8)(2)Pushbutton
(1)DM(2)Pushbutton with diaphragm for dust protection
(1)DL(8)(2)Illuminated pushbutton
(1)DLM(2)Illuminated pushbutton with diaphragm for dust protection
(1)ML(2)Indicator light with flat collar
(1)MLH(2)Indicator light with high collar
(1)DP(3)(8)(2)Mushroom head impact button without latching
(1)DTP(3)(8)(2)Mushroom head impact button without latching (only N-programm)
(1)DLP(3)(8)(2)Mushroom head impact button illuminated, without latching (only N programme)
(1)DRR(3)(8)(2)Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme)
(1)DRZ(3)(8)(2)Mushroom head impact button with latching, unlock by pulling
(1)WS21(4)(5)Selector switch with 2 positions:
(1)WT21(4)(5) Selector switch with 1 momentary position
(1)WS32(4)(5) Selector switch with 3 maintained positions
(1)WT32(4)(5) Wahlschalter mit 2 Taststellungen
(1)WST32(4)(5) Selector switch: switching, latching
(1)WTS32(4)(5)Selector switch: latching, switching
(1)SS21S(4)(5) Key-operated selector switch with 2 maintained positions
(1)ST21S(4)(5)Key-operated selector switch with 1 momentary position
(1)SS32S(4)(5)Key-operated selector switch with 3 maintained positions
(1)ST32S(4)(5) Key-operated selector switch with 2 momentary positions, left and right
(1)SST32S(4)(5) Key-operated selector switch: switching, latching
(1)STS32S(4)(5) Key-operated selector switch: latching, switching
BBlanking plug

(1)
-Command and signalling devices:
E"E" program
N"N" program
R"R" program

(2)
-Colour of button surface:
SWBlack
GBYellow
RTRed
GNGreen
WSWhite
BLBlue
GRGrey

(3)
-Head diameter of mushroom head impact button  30 mm:
3030 mm
3535 mm
4040 mm
4242 mm
4545 mm
5050 mm
5555 mm
7070 mm

(4)
-Toggle length in mm:
withoutShort toggle
.1Long toggle

(5)
-Colour of toggle:
withoutGrey
WSWhite

(6)
-Key-withdrawal position (3 positions):
1Position left
2Position middle
3Position right

(7)
-Key-withdrawal position (2 positions):
1Position left
2Position right

(8)
-Colour of diaphragm (only N programme):
withoutWhite
GR/Black
BL/Blue
Kaikki tämän tilauskoodin tuotevaihtoehdot eivät ole saatavilla/teknisesti toteutettavissa.

Toimintaelimen väri

Lisämerkinnät tilauksesta

NDTP30BL

Tuotenumero 103005364

Front element mushroom button

NDTP30GB

Tuotenumero 103005361

Front element mushroom button

NDTP30GN

Tuotenumero 103001848

Front element mushroom button

NDTP30GR/BL

Tuotenumero 103009115

Front element mushroom button

NDTP30GR/GB

Tuotenumero 103009112

Front element mushroom button

NDTP30GR/GN

Tuotenumero 103009216

Front element mushroom button

NDTP30GR/RT

Tuotenumero 103009113

Front element mushroom button

NDTP30GR/SW

Tuotenumero 103009111

Front element mushroom button

NDTP30GR/WS

Tuotenumero 103009114

Front element mushroom button

NDTP30RT

Tuotenumero 103005362

Front element mushroom button

NDTP30SW

Tuotenumero 103005360

Front element mushroom button

NDTP30WS

Tuotenumero 103005363

Front element mushroom button