Product type description:
SLC440-ER(1)-(2)-01 |
(1) |
0170 | Protection field height 170 mm |
0250 | Protection field height 250 mm |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm (only for resolution 30 mm, 50 mm) |
1370 | Protection field height 1370 mm (only for resolution 30 mm, 50 mm) |
1450 | Protection field height 1450 mm (only for resolution 30 mm, 50 mm) |
1530 | Protection field height 1530 mm (only for resolution 30 mm, 50 mm) |
1610 | Protection field height 1610 mm (only for resolution 30 mm, 50 mm) |
1690 | Protection field height 1690 mm (only for resolution 30 mm, 50 mm) |
1770 | Protection field height 1770 mm (only for resolution 30 mm, 50 mm) |
(2) |
14 | Resolution 14 mm (Range 0.3 …) 7 m |
30 | Resolution 30 mm (Range 0.3 …) 10 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.