USP-100-M24BS
- 130までのシャフト高さ用 m
- 様々な制御接続用の様々なインターフェース
- 取付費用の削減
- 摩擦なし・保全不要
- mm単位の絶対値
注文データ
Product type description |
USP-100-M24BS |
部品番号(注文番号) |
101158928 |
EAN(欧州部品番号) |
4030661183183 |
eCl@ss number, version 12.0 |
27-20-10-01 |
eCl@ss number, version 11.0 |
27-20-10-01 |
eCl@ss番号、バージョン9.0 |
27-20-10-01 |
ETIM number, version 7.0 |
EC000641 |
ETIM number, version 6.0 |
EC000641 |
Available until |
30.06.2023 |
認証
証明書 |
cULus |
一般データ
一般情報 |
バイナリ |
ハウジング 材質 |
Ultramid |
総重量 |
6,425 g |
機械的データ
Repeat accuracy R (under normal elevator ratios) |
1 mm |
Repeat accuracy R (at calibration temperature) |
1 mm |
Travel distance, maximum |
130 m |
Conveying speed, maximum |
6 m/s |
環境条件
保護等級 |
IP54 |
Ambient temperature |
-20 ... +60 °C |
電気的データ
Operating voltage |
24 VDC -10 % / +15 % |
Rated operating voltage |
24 VDC |
動作電流 |
180 mA |
電気的データ - 電磁両立性 (EMC)
Interfering radiation |
EN 50081-2 EN 12015 |
EMC rating |
IEC 61000-6-2 EN 12016 |
納入品目
納入時同梱 |
The USP kit comprises: transmitter + receiver, 2 dampers, 1 vibration protection, mounting materials, documentation, signal wire, the transmitter connecting cable and the receiver cable are related to the respective application and must be ordered separately. |
Note
Note (General) |
The specifications with regard to the protection class are related to the entire USP system. Please observe the information contained in the mounting instructions To fit the USP system elements in the elevator shaft, only conventional tools are required. |
Note (Interface) |
Suitable for the following controls: Böhnke + Partner, Kollmorgen, KW-Aufzugstechnik, for operation with parallel interface PI |
言語フィルター
データシート
Mounting and wiring instructions
EC Declaration of conformity
Brochure
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
Generated on 2024/05/07 0:52