AZ15ZVRK-M16-2254
产品描述: AZ 15 ZV(1)K-(2)-(3) |
(1) | |
无 | 回弹力 |
R | 扣紧力30N |
(2) | |
M16 | 电缆入口M16 |
M20 | M20接线口 |
ST | M12 连接器 4极 |
(3) | |
2254 | 扣紧力5N |
1762 | 上端面安装 |
1637 | 镀金触头 |
- 热塑外壳
- 双绝缘
- 长寿命
- 52 mm x 75 mm x 30 mm
- 多编码
- 大配线室
- 低电压低电流的高等级接触可靠性
- 长槽孔可调位置,圆孔来固定位置
- 对灰土不敏感
订货数据
产品描述 |
AZ15ZVRK-M16-2254 |
商品编号(订购编号) |
151151298 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@aa number,版本:9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
许可 - 标准
证书 |
TÜV cULus CCC |
总体数据
标准 |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
编码等级,依据EN ISO 14119 |
低 |
作用原理 |
机电 |
外壳材料 |
塑料,玻璃纤维加固热塑塑料,自熄灭 |
毛重 |
95 g |
总体数据 - 产品特性
适用于电梯 |
是 |
安全触点数量 |
1 |
电缆接头数量 |
3 |
安全评估
标准 |
EN ISO 13849-1 |
任务时间 |
20 年 |
安全评估 - 安全输出
B10D 常闭触点(NC) |
2,000,000 操作 |
机械参数
机械寿命,最少 |
1,000,000 操作 |
锁定力 |
30 N |
肯定断开行程 |
8 mm |
Positive break force per NC contact, minimum |
10 N |
肯定断开操作力,最小 |
10 N |
操动速度,最大 |
2 m/s |
安装 |
螺钉 |
固定螺丝类型 |
2x M6 |
机械参数 - 连接技术
电缆入口 |
3 x M16 x 1,5 |
终端连接器 |
螺丝端子 |
线缆截面,最小 |
0.25 mm² |
电缆截面,最大 |
2.5 mm² |
注(电缆截面) |
所有的电缆截面表示包括了导线和线耳 |
Allowed type of cable |
solid multi-wire flexible |
机械参数 - 尺寸
传感器长度 |
30 mm |
传感器宽度 |
52 mm |
传感器高度 |
75 mm |
环境条件
防护等级 |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Storage and transport temperature |
-40 ... +85 °C |
允许安装海拔高度,最大值 |
2,000 m |
环境条件 - 绝缘值
额定绝缘电压 |
500 V |
额定冲击耐受电压 |
6 kV |
过电压级别 |
III |
污染等级,依据IEC 60664-1 |
3 |
电气参数
热测试电流 |
10 A |
依据EN 60947-5-1额定短路电流 |
1,000 A |
开关元件 |
开启工具(NC) |
开关原理 |
缓动型,肯定断开常闭触点 |
开关频率 |
4,000 /h |
触点材料,电气 |
银 |
电气参数 - 安全触点
电压,应用类别 AC-15 |
230 VAC |
电流,应用类别 AC-15 |
4 A |
电压,应用类别 DC-13 |
24 VDC |
电流,应用类别 DC-13 |
4 A |
发货范围
包含在发货中 |
Actuator must be ordered separately. |
语言条件
数据表
操作指南及符合性声明
Operating Instructions and Declaration of Conformity (Short)
SISTEMA-VDMA 数据库
下载最新版本的Adobe Reader
产品图片(单独目录照片)
尺寸图 基本组件
开关行程图
Table of Contents
- 1 About this document
- 1.1 Function
- 1.2 Target group of the operating instructions: authorised qualified personnel
- 1.3 Explanation of the symbols used
- 1.4 Appropriate use
- 1.5 General safety instructions
- 2 Product description
- 2.1 Ordering code
- 2.2 Special versions
- 2.3 Purpose
- 2.4 Warning about misuse
- 2.5 Exclusion of liability
- 2.6 Technical Data
- 3 Mounting
- 3.1 General mounting instructions
- 3.2 Mounting of the actuator
- 3.3 Dimensions
- 4 Electrical connection
- 4.1 General information for electrical connection
- 4.2 Contact Options
- 5 Set-up and maintenance
- 6 Disassembly and disposal
- 6.1 Disassembly
- 6.2 Disposal
1 About this document
1.1 Function
This document provides all the information you need for the mounting, set-up and commissioning to ensure the safe operation and disassembly of the switchgear. The operating instructions enclosed with the device must always be kept in a legible condition and accessible.
1.2 Target group of the operating instructions: authorised qualified personnel
All operations described in the operating instructions manual must be carried out by trained specialist personnel, authorised by the plant operator only.
Please make sure that you have read and understood these operating instructions and that you know all applicable legislations regarding occupational safety and accident prevention prior to installation and putting the component into operation.
The machine builder must carefully select the harmonised standards to be complied with as well as other technical specifications for the selection, mounting and integration of the components.
The information contained in this operating instructions manual is provided without liability and is subject to technical modifications.
1.3 Explanation of the symbols used
- Information, hint, note: This symbol is used for identifying useful additional information.
- Caution: Failure to comply with this warning notice could lead to failures or malfunctions.
Warning: Failure to comply with this warning notice could lead to physical injury and/or damage to the machine.
1.4 Appropriate use
The Schmersal range of products is not intended for private consumers.
The products described in these operating instructions are developed to execute safety-related functions as part of an entire plant or machine. It is the responsibility of the manufacturer of a machine or plant to ensure the correct functionality of the entire machine or plant.
The safety switchgear must be exclusively used in accordance with the versions listed below or for the applications authorised by the manufacturer. Detailed information regarding the range of applications can be found in the chapter "Product description".
1.5 General safety instructions
The user must observe the safety instructions in this operating instructions manual, the country specific installation standards as well as all prevailing safety regulations and accident prevention rules.
- Further technical information can be found in the Schmersal catalogues or in the online catalogue on the Internet: products.schmersal.com.
2 Product description
2.1 Ordering code
Product type description: AZ 15 ZV(1)K-(2)-(3) |
(1) | |
without | Ejection force |
R | Latching force 30 N |
(2) | |
M16 | cable entry M16 |
M20 | Cable entry M20 |
ST | M12 connector, 4 pole |
(3) | |
2254 | Latching force 5 N |
1762 | Front mounting |
1637 | Gold-plated contacts |
2.2 Special versions
For special versions, which are not listed in the ordering code, these specifications apply accordingly, provided that they correspond to the standard version.
2.3 Purpose
The safety switches with separate actuator are suitable for sliding, hinged and removable safety guards, which need to be closed in order to ensure the necessary operational safety.
The safety switches are used for applications, in which the hazardous situation is terminated without delay when the safety guard is opened.
When the safety guard is opened, the NC contacts are positively opened and the NO contacts are closed.
- The safety switchgears are classified according to EN ISO 14119 as type 2 interlocking devices.
- The user must evaluate and design the safety chain in accordance with the relevant standards and the required safety level.
- The entire concept of the control system, in which the safety component is integrated, must be validated to the relevant standards.
2.4 Warning about misuse
- In case of improper use or manipulation of the safety switchgear, personal hazards or damages to machinery or plant components cannot be excluded. There are no residual risks, provided that the safety instructions as well as the instructions regarding mounting, commissioning, operation and maintenance are observed.
2.5 Exclusion of liability
We shall accept no liability for damages and malfunctions resulting from defective mounting or failure to comply with the operating instructions manual. The manufacturer shall accept no liability for damages resulting from the use of unauthorised spare parts or accessories.
For safety reasons, invasive work on the device as well as arbitrary repairs, conversions and modifications to the device are strictly forbidden, the manufacturer shall accept no liability for damages resulting from such invasive work, arbitrary repairs, conversions and/or modifications to the device.
2.6 Technical Data
许可 - 标准
证书 |
TÜV cULus CCC |
总体数据
标准 |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
编码等级,依据EN ISO 14119 |
低 |
作用原理 |
机电 |
外壳材料 |
塑料,玻璃纤维加固热塑塑料,自熄灭 |
毛重 |
95 g |
总体数据 - 产品特性
适用于电梯 |
是 |
安全触点数量 |
1 |
电缆接头数量 |
3 |
安全评估
标准 |
EN ISO 13849-1 |
任务时间 |
20 年 |
安全评估 - 安全输出
B10D 常闭触点(NC) |
2,000,000 操作 |
机械参数
机械寿命,最少 |
1,000,000 操作 |
锁定力 |
30 N |
肯定断开行程 |
8 mm |
Positive break force per NC contact, minimum |
10 N |
肯定断开操作力,最小 |
10 N |
操动速度,最大 |
2 m/s |
安装 |
螺钉 |
固定螺丝类型 |
2x M6 |
机械参数 - 连接技术
电缆入口 |
3 x M16 x 1,5 |
终端连接器 |
螺丝端子 |
线缆截面,最小 |
0.25 mm² |
电缆截面,最大 |
2.5 mm² |
注(电缆截面) |
所有的电缆截面表示包括了导线和线耳 |
Allowed type of cable |
solid multi-wire flexible |
机械参数 - 尺寸
传感器长度 |
30 mm |
传感器宽度 |
52 mm |
传感器高度 |
75 mm |
环境条件
防护等级 |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Storage and transport temperature |
-40 ... +85 °C |
允许安装海拔高度,最大值 |
2,000 m |
环境条件 - 绝缘值
额定绝缘电压 |
500 V |
额定冲击耐受电压 |
6 kV |
过电压级别 |
III |
污染等级,依据IEC 60664-1 |
3 |
电气参数
热测试电流 |
10 A |
依据EN 60947-5-1额定短路电流 |
1,000 A |
开关元件 |
开启工具(NC) |
开关原理 |
缓动型,肯定断开常闭触点 |
开关频率 |
4,000 /h |
触点材料,电气 |
银 |
电气参数 - 安全触点
电压,应用类别 AC-15 |
230 VAC |
电流,应用类别 AC-15 |
4 A |
电压,应用类别 DC-13 |
24 VDC |
电流,应用类别 DC-13 |
4 A |
Note about the safety classification
Basically suitable up to Cat. 1 / PL c.
With 2-channel usage with fault exclusion mechanism (if a fault exclusion to the 1-channel mechanics is authorised) and suitable logic applicable up to Cat. 3 / PL d
(Determined values can vary depending on the application-specific parameters hop, dop and tcycle as well as the load.)
If multiple safety components are wired in series, the Performance Level to EN ISO 13849-1 will be reduced due to the restricted error detection under certain circumstances.
3 Mounting
3.1 General mounting instructions
- Please observe the relevant requirements of the standards ISO 12100, ISO 14119 and ISO 14120.
The mounting dimensions are indicated on the rear of the component. The enclosure must not be used as an end stop.
Any mounting position. The mounting position however must be chosen so that the ingress of dirt and soiling in the used opening is avoided. The unused openings must be sealed by means of slot sealing plugs (AZ 15/16 - 1476-1 available as accessory) after fitting.
3.2 Mounting of the actuator
See operating instructions Actuator.
- The actuator must be permanently fitted to the safety guards and protected against displacement by suitable measures (tamperproof screws, gluing, drilling of the screw heads).
Actuating radii [mm] | ||||
---|---|---|---|---|
over the small edge of the actuator | over the wide edge of the actuator | |||
Rmin | d | Rmin | d | |
AZ 15/16-B2 | - | - | 45 | 11 |
AZ 15/16-B2-1747 | - | - | 45 | 11 |
AZ 15/16-B3 | 32 | 11 | - | - |
AZ 15/16-B3-1747 | 32 | 11 | - | - |
AZ 15/16-B6 | 25 | 11 | 38 | 11 |
3.3 Dimensions
All measurements in mm.
4 Electrical connection
4.1 General information for electrical connection
- The electrical connection may only be carried out by authorised personnel in a de-energised condition.
The contact labelling can be found in the wiring compartment of the switch. Appropriate cable glands with a suitable degree of protection are to be used.
Settle length x of the conductor: 6 mm
After wiring, dust and soiling must be removed from the wiring compartment. The safety switch is double insulated. The use of a protective ground connector therefore is not authorised.
4.2 Contact Options
Contacts are shown with safety guard closed. All NC contacts have positive break B.
AZ 15ZV.K | AZ 15ZV.K-ST |
---|---|
Key | |
---|---|
B | Automatic opener, NC contact |
Normally-closed contact |
5 Set-up and maintenance
The safety function of the safety components must be tested. In the case of correct installation and adequate use, the safety switchgear features maintenance-free functionality. A regular visual inspection and functional test, including the following steps, is recommended:
- Check for free movement of the actuating element
- Check cable entry and connections
- Check the switch enclosure for damage
- Remove particles of dust and soiling
- Adequate measures must be taken to ensure protection against tampering either to prevent tampering of the safety guard, for instance by means of replacement actuators.
- Damaged or defective components must be replaced.
6 Disassembly and disposal
6.1 Disassembly
The safety switchgear must be disassembled in a de-energised condition only.
6.2 Disposal
- The safety switchgear must be disposed of in an appropriate manner in accordance with the national prescriptions and legislations.
UK Declaration of Conformity |
Company: | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA www.schmersal.com.cn |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZ 15 AZ 16 |
Type: | See ordering code |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2008 2012 |
Designated standards: | EN 60947-5-1: 2017 ISO 14119: 2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Shanghai, December 20, 2022 |
Authorised signature Michele Seassaro Managing Director |
EU Declaration of Conformity |
Original | SCHMERSAL Industrial Switchgear (Shanghai) Co., Ltd. Cao Ying Road 3336 201712 Shanghai / Qingpu P.R. CHINA Internet: www.schmersal.com.cn |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZ 15 AZ 16 |
Year of construction: | See identification plate |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Shanghai, January 14, 2021 |
Authorised signature Uwe Seeger Managing Director |
施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,
所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。
生成日期 2024/5/3 下午1:51