AZ 17-11ZK
AZ 17-11ZK
Product type description: AZ 17-(1)Z(2)K-(3)-(4)-(5) |
(1) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | M16 cable gland |
2243 | Front cable entry |
2243-1 | Rear cable entry |
ST | M12 connector, 4 pole |
(4) | |
1637 | Gold-plated contacts |
(5) | |
5M | Cable length 5 m |
6M | Cable length 6 m |
- cable gland M16
- 30 mm x 60 mm x 30 mm
- Thermoplastic enclosure
- Double-insulated
- Long life
- small body
- Universal coding
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- 8 actuating planes
Ordering data
Product type description |
AZ 17-11ZK |
Article number (order number) |
161121960 |
EAN (European Article Number) |
4030661049670 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
|
cULus CCC UKCA |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
85 g |
General data - Features
Number of actuating directions |
2 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Number of cable glands |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Latching force |
5 N |
Positive break travel |
11 mm |
Positive break force per NC contact, minimum |
17 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Screws |
Type of the fixing screws |
2x M5 |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Cable entry |
M 16 x 1.5 |
Termination |
IDC method of termination |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
1 mm² |
Allowed type of cable |
flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
30 mm |
Height of sensor |
60 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Storage and transport temperature |
-30 ... +85 °C |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Switching element |
1 NO contact, 1 NC contacts |
Switching principle |
slow action, positive break NC contact |
Maximum switching frequency |
2,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Slot sealing plugs Slot cover for dust-proof covering of the opening not in use |
Note
Note (General) |
This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Diagram
Assembly example
ID: kaz17m02
UK Declaration of Conformity | ![]() |
Company: | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brasil Internet: www.schmersal.com.br |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZ 17 |
Type: | See ordering code |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Boituva, June 17, 2022 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
EU Declaration of Conformity | ![]() |
Original | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brazil Internet: www.schmersal.com.br |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZ 17 |
Type: | See ordering code |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Boituva, August 3, 2020 |
![]() |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-09-04, 2:43 p.m.