AS-i AZ 201
- Safety switch with separate actuator
- Thermoplastic enclosure
- Integrated AS-Interface
- 40 mm x 220 mm x 50 mm
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- With door detection sensor T
- Protection class IP67
Product type description: AZM201(1)-(2)-ST-T-AS-(3)-P |
(1) | |
Z | Solenoid interlock monitored |
B | Actuator monitored |
BZ | Combined monitoring of actuator and solenoid interlock |
(2) | |
I1 | Individual coding |
I2 | Individual coding, re-teaching enabled |
(3) | |
without | Power to unlock (spring-operated locking) |
A | Power to lock (magnet-operated locking) |
P | |
without | Magnet supply 24 VDC (AUX) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.