AZM 161-STS30-02
AZM 161-STS30-02
- Latching handle
- Suitable for all types of guard
- Max. 110 °C
Ordering data
Product type description |
AZM 161-STS30-02 |
Article number (order number) |
101175178 |
EAN (European Article Number) |
4030661304496 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-26-06 |
eCl@ss number, version 9.0 |
27-27-26-06 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
1,785 g |
General data - Features
Emergency handle |
Yes |
Mechanical data
Door hinge |
Left |
Shearing force |
15,000 N |
Actuator mounted |
Inside |
Scope of delivery
Scope of delivery |
Emergency handle The door latch is not included in the scope of delivery |
Note (scope of delivery, number and type) |
(parts marked grey in the dimensional drawing) |
Scope of delivery of mounting material |
Mounting plate for safety switch |
Note
Note (General) |
For actuators mounted on the inside, mounting plate MP TG-01 must be used to fix the door handle to the profile (101174965). When using door handle systems with a panic handle, the use of a solenoid interlock with escape release is always required. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Assembly example
ID: kazm4m02
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM 161 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 23, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-09-09, 5:54 p.m.