schmersal_s_icon.png

MV. 330-11Y-1164

Item number: 101057611

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Ordering data

Note (Delivery capacity)

Not available!

Product type description

MV. 330-11Y-1164

Article number (order number)

101057611

EAN (European Article Number)

4030661027722

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

269 g

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating speed, minimum

1 mm/min

Actuating torque

0.5 Nm

Mechanical data - Connection technique

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

136.5 mm

Diameter of Castor

20 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Restistance to shock

50 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching element

NO contact, NC contact

Switching principle

Snap action

Bounce duration, maximum

1.5 ms

Material of the contacts, electrical

Silver

Switch travel diagram

Diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-10-05, 10:59 p.m.