schmersal_s_icon.png

MZM 100 B ST-AS REMAP-DU

Item number: 103044829

Downloads

ePLAN Data
CADENAS CAD Data
  • Power to lock
  • Actuator monitored
  • Permanent magnet
  • Solenoid interlock
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • 40 mm x 179 mm x 40 mm
  • Solenoid interlocks (for the protection of man) with innovating and unique operating principle
  • Electronic contact-free, coded system
  • 3 LEDs to show operating conditions
  • Automatic latching
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis

Ordering data

Note (Delivery capacity)

Not available!

Product type description

MZM 100 B ST-AS REMAP-DU

Article number (order number)

103044829

EAN (European Article Number)

4030661563961

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

ASi-SaW

UKCA

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

inductive

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

150 ms

Duration of risk, maximum

150 ms

Gross weight

707 g

General data - Features

Power to lock

Yes

Actuator monitored

Yes

Latching

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Safety classification

Standards

EN IEC 60947-5-3

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

5.00 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical lifetime, minimum

1,000,000 Operations

Note (Mechanical lifetime)

Actuating speed ≤ 0.5 m/s

Operations for door weights ≤ 5 kg

Holding force, typically

750 N

Holding force, guaranteed

500 N

Latching force, minimum

30 N

Latching force, maximum

100 N

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

179 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Time to readiness, maximum

4,000 ms

Electrical data - AS Interface

Rated operating voltage

26.5 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

100 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 2.1

AS-i Profile

S-7.B.F.E

AS-i, IO-Code

0x7

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xE

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0

Solenoid control

AS-i Outputs, DO 1

For the variable setting of the latching force

AS-i Outputs, DO 2

For the variable setting of the latching force

AS-i Outputs, DO 3

For the variable setting of the latching force

AS-i Parameter bits, P0

Actuator in

AS-i Parameter bits, P1

Solenoid interlock locked

AS-i Parameter bits, P2

Auxiliary voltage in

AS-i Parameter bits, P3

Device error (fault detected)

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Electrical data - Auxiliary voltage

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

600 mA

Rated operating voltage

24 VDC

Fuse rating

4 A

Electrical data - Magnet control

Magnet switch-on time

100 %

Status indication

Note (LED switching conditions display)

(1) LED green-red (AS-i Duo LED): Supply voltage / Communication error / Slave address = 0

(2) LED yellow: Device condition

(3) LED red: Internal device error

Pin assignment

PIN 1

AS-i +

PIN 2

Aux - (P)

PIN 3

AS-Interface -

PIN 4

Aux + (P)

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

MZM 100-B1.1

Note

Note (General)

Interlocks with the power to lock principle may only be used in special cases after a thorough evaluation of the accident risk, since the guarding device can immediately be opened on failure of the electrical power supply or when the main switch is opened.

As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.

Note voltage AUX DC

stabilised PELV power supply

Language filter

Download the latest version of Adobe Reader

101209551 MZM 100 B ST-AS REMAP
  • Power to lock
  • Actuator monitored
  • Permanent magnet
  • Solenoid interlock
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • 40 mm x 179 mm x 40 mm
  • Solenoid interlocks with innovating and unique operating principle
  • Electronic contact-free, coded system
  • 3 LEDs to show operating conditions
  • Automatic latching
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:MZM 100 AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
EN ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5778.00/23
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, April 18, 2023
  GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:MZM 100 AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5778.00/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, November 18, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-19, 3:13 p.m.