NWSE9K
NWSE9K
Downloads
Product type description: |
- | |
(1)DT(8)(2) | Pushbutton |
(1)DM(2) | Pushbutton with diaphragm for dust protection |
(1)DL(8)(2) | Illuminated pushbutton |
(1)DLM(2) | Illuminated pushbutton with diaphragm for dust protection |
(1)ML(2) | Indicator light with flat collar |
(1)MLH(2) | Indicator light with high collar |
(1)DP(3)(8)(2) | Mushroom head impact button without latching |
(1)DTP(3)(8)(2) | Mushroom head impact button without latching (only N-programm) |
(1)DLP(3)(8)(2) | Mushroom head impact button illuminated, without latching (only N programme) |
(1)DRR(3)(8)(2) | Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme) |
(1)DRZ(3)(8)(2) | Mushroom head impact button with latching, unlock by pulling |
(1)WS21(4)(5) | Selector switch with 2 positions: |
(1)WT21(4)(5) | Selector switch with 1 momentary position |
(1)WS32(4)(5) | Selector switch with 3 maintained positions |
(1)WT32(4)(5) | Wahlschalter mit 2 Taststellungen |
(1)WST32(4)(5) | Selector switch: switching, latching |
(1)WTS32(4)(5) | Selector switch: latching, switching |
(1)SS21S(4)(5) | Key-operated selector switch with 2 maintained positions |
(1)ST21S(4)(5) | Key-operated selector switch with 1 momentary position |
(1)SS32S(4)(5) | Key-operated selector switch with 3 maintained positions |
(1)ST32S(4)(5) | Key-operated selector switch with 2 momentary positions, left and right |
(1)SST32S(4)(5) | Key-operated selector switch: switching, latching |
(1)STS32S(4)(5) | Key-operated selector switch: latching, switching |
B | Blanking plug |
(1) | |
- | Command and signalling devices: |
E | "E" program |
N | "N" program |
R | "R" program |
(2) | |
- | Colour of button surface: |
SW | Black |
GB | Yellow |
RT | Red |
GN | Green |
WS | White |
BL | Blue |
GR | Grey |
(3) | |
- | Head diameter of mushroom head impact button 30 mm: |
30 | 30 mm |
35 | 35 mm |
40 | 40 mm |
42 | 42 mm |
45 | 45 mm |
50 | 50 mm |
55 | 55 mm |
70 | 70 mm |
(4) | |
- | Toggle length in mm: |
without | Short toggle |
.1 | Long toggle |
(5) | |
- | Colour of toggle: |
without | Grey |
WS | White |
(6) | |
- | Key-withdrawal position (3 positions): |
1 | Position left |
2 | Position middle |
3 | Position right |
(7) | |
- | Key-withdrawal position (2 positions): |
1 | Position left |
2 | Position right |
(8) | |
- | Colour of diaphragm (only N programme): |
without | White |
GR/ | Black |
BL/ | Blue |
- with up to 12 switching positions
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type description |
NWSE9K |
Article number (order number) |
101174641 |
EAN (European Article Number) |
4030661605180 |
eCl@ss number, version 12.0 |
27-37-12-13 |
eCl@ss number, version 11.0 |
27-37-12-13 |
eCl@ss number, version 9.0 |
27-37-12-13 |
ETIM number, version 7.0 |
EC000222 |
ETIM number, version 6.0 |
EC000222 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 60947-5-1 |
Versions |
Step selector switch |
Design |
Short toggle |
Installation conditions (mechanical) |
arbitrarily |
Toggle |
short |
Sealing type |
Membrane Lip gaskets |
Material of the operators |
ABS |
Material of the front ring |
ABS, chrome-plated |
Colour of the operating element |
Black |
Colour of the front ring |
Silver |
Colour of the handle |
Grey |
Colour of the bellows |
Black |
Gross weight |
220 g |
General data - Features
Latching |
Yes |
Fully insulated |
Yes |
Number of switch positions |
9 |
Mechanical data
switching angle |
30 ° |
Mounting |
mounting flange |
Tightening torque of the screw |
0.6 Nm |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Mechanical data - Dimensions
Height |
26 mm |
Mounting depth |
87.5 mm |
Diameter of the front ring |
44.5 mm |
Length of the handle |
28 mm |
Diameter of the knob |
39 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
50 x 50 mm |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
+0 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Resistant to vibration |
20 g / 10 ... 150 Hz |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
690 V |
Electrical data
Thermal test current |
20 A |
Switching capacity, AC-3 |
5,500 W |
Switching capacity, AC-23 |
7,500 W |
Note
Note (General) |
A protection against corrosion for the electrical elements behind the front plate cannot be guaranteed. If a zero position is required, we recommend to use stage 1 (contact 1) to that effect and not to assign it. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
UL Certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 4, 2025 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2025-05-30, 4:43 a.m.