PS215-Z11-K250

Item number: 103014968

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
PS2(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)

(2)
55Metal enclosure
216Thermoplastic enclosure
226Plastic housing with 2 cable entries

(3)
withoutL-hole (standard)
Lelongated hole

(4)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z01RSnap action 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts
T11KSlow action 1 NO contact + 1 NC contact - short-stroke
T10Slow action 1 NO contact
T02KSlow action 2 NO contacts short-stroke
T20HSlow action 2 NO contacts staggered

(5)
withoutContacts silver plated (Standard)
A1Gold contacts 0,3 μm
A2Gold contacts 1,0 μm
A3Gold contacts 3,0 μm

(6)
withoutwithout indication light
Gintegrated status display

(7)
withoutCable entry M20
M16cable entry M16
STConnector plug M12 - plastic - bottom
STRConnector plug M12, right
STLConnector plug M 12, left
STMConnector plug M12, metal

(8)
S200plunger S200 Ø 6 mm
S210Plunger Ø 8,6 mm
S211Plunger Ø 10,3 mm
S221Plunger Ø 9,8 mm
R200Roller plunger R200
R201Roller plunger - stainless steel roller Ø 9,5mm
R210Roller plunger - plastic roller Ø 12mm
K201Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm
K200Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm
K201Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm
K210Offset roller lever - plastic roller- width 5mm - Ø 14mm
K211Offset roller lever - stainless steel roller - width 5mm - Ø 14mm
K220Offset roller lever - plastic roller- width 7.6 mm - Ø 14 mm
K230Angle roller lever - plastic roller Ø 14 mm
K231Roller plunger - stainless steel roller Ø 14mm (Standard)
K240Angle roller lever with plastic roller Ø 22 mm - right-bent
K250Angle roller lever with plastic roller Ø 22 mm - left-bent
H200Roller lever - plastic roller Ø 16 m - lever length 24 mm
H202Roller lever - brass roller Ø 16mm - lever length 24mm (Standard)
H230Roller lever - plastic roller Ø 16mm - lever length 28 mm
H232Roller lever - brass roller Ø 16mm - lever length 28 mm
H236Roller lever - rubber roller Ø 16mm - lever length 28 mm
N200Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm
N201Roller lever adjustable in 2 mm steps (24...66mm) - stainless steel roller Ø 20mm - width 9,8 mm
N202Roller lever - adjustable in 2 mm steps (24...66mm) - brass roller Ø 20mm - width 9,8 mm
N206Roller lever - adjustable in 2 mm steps (24...66mm) - rubber roller Ø 50mm - width 16 mm
N210Roller lever - adjustable in 2 mm steps (26...66 mm) - plastic roller Ø 20mm - width 4 mm - long- angled - locking washer
N280Roller lever -adjustable in 2 mm steps (24...66mm) - plastic roller Ø 20mm - width 5 mm - long - locking washer
J200Rod lever - plastic - 200mm -Ø 6mm
J201Rod lever - stainless steel - 200mm -Ø 6mm (Standard)
J203Rod lever - aluminium - 200mm -Ø 6mm
F230Spring rod - stainless steel - 150.4 mm
F231Spring rod - stainless steel - 70.2 mm
A200Special actuating bolt - plastic - valve control

(9)
withoutno intent rotation (Standard)
U1intent rotation 45°
U2intent rotation 90°
U3intent rotation 135°
U4intent rotation 180°
U5intent rotation 225°
U6intent rotation 275°
U7intent rotation 315°

(10)
withoutno lever rotation (Standard)
X1lever rotation 15°
X2lever rotation 30°
X3lever rotation 45°
X4lever rotation 60°
X5lever rotation 75°
X6lever rotation 90°
X7lever rotation 105°
X8lever rotation 120°
X9lever rotation 135°
X10lever rotation 150°
X11lever rotation 165°
X12lever rotation 180°
X13lever rotation 195°
X14lever rotation 210°
X15lever rotation 225°
X16lever rotation 240°
X17lever rotation 255°
X18lever rotation 270°
X19lever rotation 285°
X20lever rotation 300°
X21lever rotation 315°
X22lever rotation 330°
X23lever rotation 345°

(11)
withoutRoller outside (Standard)
IRoller inside

(12)
without-30...+80°C (Standard)
T-40...+80°C

(13)

(14)
withoutZone 2 and 22
3GDZone 2 and 22
2DZone 21
3DZone 22
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Metal enclosure
  • Design to EN 50047
  • Simple and quick to adjust the control elements by 45°.
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available

Ordering data

Product type description

PS215-Z11-K250

Article number (order number)

103014968

EAN (European Article Number)

4030661501840

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Housing construction form

Norm construction design

Actuator type to EN 50047

e

Housing material

Metal, zinc die-cast

Housing coating material

painted

Gross weight

206 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

B10D Normally-closed contact (NC)

20,000,000 Operations

Mission time

20 Year(s)

Mechanical data

Actuating element

Angle roller lever K250

Position of the cable gland

bottom

Mechanical life, minimum

10,000,000 Operations

Positive break force, minimum

40 N

Actuating speed, minimum

10 mm/min

Actuating speed, maximum

1 m/s

Tightening torque of the fixing screws

2 Nm

Tightening torque of the fastening screws for the housing cover

2.6 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.34 mm²

Cable section, maximum

1.5 mm²

Tightening torque of electrical connection, minimum

0.6 Nm

Tightening torque of electrical connection, maximum

0.8 Nm

Note (Cable entry)

Settle length of the conductor: 5...6mm

Mechanical data - Dimensions

Length of sensor

32.5 mm

Width of sensor

31 mm

Height of sensor

107 mm

Diameter of Castor

22 mm

Ambient conditions

Degree of protection

IP67

IP66

Ambient temperature

-30 ... +80 °C

Protection class

I

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

400 A

Utilisation category AC-15

240 VAC

Utilisation category AC-15

3 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Switching element

1 NO contact, 1 NC contacts

Switching principle

Snap action

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

Video ID: Positionsschalter-PS

Position switches series PS (Vimeo)


EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:PS116,
PS215, PS216, PS226,
PS315, PS316
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Positionsschalter
Einschlägige Richtlinien:Niederspannungsrichtlinie2014/35/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 3. März 2021
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:PS116,
PS215, PS216, PS226,
PS315, PS316
Type:See ordering code
Description of the component:Position switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, August 19, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-05-04, 7:06 a.m.